10238981
34262
| Quantity | Unit price |
|---|---|
| 1 - 149 | £ 4.5357 |
| 150 + | £ 4.4507 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 215.9 mm |
|---|---|
| d | 8.5 in |
| h | 0.941 in |
| h | 23.9 mm |
| Nominal Pipe Size | 3 1/2" |
| Class Pressure Rating | 150 |
| Standard | ANSI |
| Colour | Yellow |
| Material | PE |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue