10239230
34291
| Quantity | Unit price |
|---|---|
| 1 - 24 | £ 31.7504 |
| 25 + | £ 31.1125 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 440.0 mm |
|---|---|
| d | 17.323 in |
| h | 0.709 in |
| h | 18.0 mm |
| Nominal Pipe Size | DN 300 |
| Class Pressure Rating | 6 |
| Standard | DIN |
| Colour | Yellow |
| Material | PE |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue