10231692
31878
| Quantity | Unit price |
|---|---|
| 1 - 19 | £ 63.515 |
| 20 + | £ 62.2393 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 647.7 mm |
|---|---|
| d | 25.5 in |
| h | 57.1 mm |
| h | 2.248 in |
| Nominal Pipe Size | 16" |
| Class Pressure Rating | 300 |
| Standard | ANSI |
| Colour | Yellow |
| Material | PE |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue