10239438
34322
| Quantity | Unit price |
|---|---|
| 1 - 179 | £ 11.7788 |
| 180 + | £ 11.5378 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 14.016 in |
|---|---|
| d | 356.0 mm |
| h | 76.0 mm |
| h | 2.992 in |
| Nominal Pipe Size | 4" |
| Class Pressure Rating | 2500 |
| Standard | ANSI |
| Colour | Yellow |
| Material | PE |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue