Menu Search

Fixed Compression Cam Latches

In stock

Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.

The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.

It works in temperatures from -50 to +80 C.

  • Material: Die Cast Zinc Alloy, Zinc Alloy, Zamak, and Stainless Steel
  • Colour: Black, Natural, Silver


Series Code :SR5551

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
135 results
Product SKUs information
Item Code Price range Availability Mounting Hole Width Maximum Compression Overall Length Mounting Orientation Housing Height Cam Material Key Type View
£ 3.3122 - £ 3.6802 99 In stock
20.2 mm
6.0 mm
45.0 mm
Left Handed
22.0 mm
Die Cast Zinc Alloy
7.0 mm Triangle Key
£ 4.8695 - £ 5.4106 100 In stock
20.2 mm
6.0 mm
45.0 mm
Left Handed
22.0 mm
Die Cast Zinc Alloy
3.0 mm Double Bit Key
£ 3.3122 - £ 3.6802 100 In stock
20.2 mm
6.0 mm
45.0 mm
Left Handed
22.0 mm
Die Cast Zinc Alloy
7.0 mm Triangle Key
£ 8.2142 - £ 8.2142 Request the lead time here
20.2 mm
6.0 mm
45.0 mm
Left Handed
22.0 mm
Die Cast Zinc Alloy
3.0 mm Double Bit Key
£ 8.2142 - £ 8.2142 1 In stock
20.2 mm
6.0 mm
45.0 mm
Left Handed
22.0 mm
Die Cast Zinc Alloy
3.0 mm Double Bit Key
£ 3.8956 - £ 4.3285 45 In stock
20.2 mm
6.0 mm
45.0 mm
Left Handed
22.0 mm
Die Cast Zinc Alloy
7.0 mm Triangle Key
£ 3.2002 - £ 4.9781 Request the lead time here
20.2 mm
6.0 mm
Left Handed
32.0 mm
Steel
Triangle Key
£ 3.8956 - £ 4.3285 50 In stock
20.2 mm
6.0 mm
Right Handed
32.0 mm
Steel
7.0 mm Triangle Key
£ 3.8956 - £ 4.3285 90 In stock
20.2 mm
6.0 mm
Right Handed
32.0 mm
Steel
7.0 mm Triangle Key
£ 3.8956 - £ 4.3285 Request the lead time here
20.2 mm
6.0 mm
Right Handed
32.0 mm
Steel
8.0 mm Square Key
£ 3.4307 - £ 5.3367 45 In stock
20.2 mm
6.0 mm
Left Handed
32.0 mm
Steel
No Key
£ 3.4307 - £ 5.3367 Request the lead time here
20.2 mm
6.0 mm
Left Handed
32.0 mm
Steel
No Key
£ 12.053 - £ 16.8742 Request the lead time here
20.2 mm
6.0 mm
Left Handed
32.0 mm
Steel
No Key
£ 4.8695 - £ 5.4106 50 In stock
20.2 mm
6.0 mm
Right Handed
32.0 mm
Steel
8.0 mm Square Key
£ 11.4165 - £ 20.8887 Request the lead time here
20.2 mm
6.0 mm
Right Handed
32.0 mm
Steel
7.0 mm Triangle Key
£ 11.4165 - £ 20.8887 Request the lead time here
20.2 mm
6.0 mm
Right Handed
32.0 mm
Steel
8.0 mm Square Key
£ 3.8956 - £ 4.3285 50 In stock
20.2 mm
6.0 mm
Right Handed
32.0 mm
Steel
3.0 mm Double Bit Key
£ 11.4165 - £ 20.8887 46 In stock
20.2 mm
6.0 mm
Right Handed
32.0 mm
Steel
7.0 mm Triangle Key
£ 4.8695 - £ 5.4106 60 In stock
20.2 mm
6.0 mm
Right Handed
32.0 mm
Steel
3.0 mm Double Bit Key
0401123730001E £ 4.8695 - £ 5.4106 50 In stock
20.2 mm
6.0 mm
Right Handed
32.0 mm
Steel
7.0 mm Triangle Key
  • of 7
Compression Latch 7.0 mm Triangle Key 38.0 mm Zamak

0401113730E

Price Range
£ 3.6802 - £ 3.3122

Stock Levels
99 In stock
Attributes
  • Finish
    Black Powder Coated
  • Cam Material
    Die Cast Zinc Alloy
  • Key Type
    7.0 mm Triangle Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    6.0 mm
Compression Latch 3.0 mm Double Bit Key 32.0 mm Zamak

0401111330E

Price Range
£ 5.4106 - £ 4.8695

Stock Levels
100 In stock
Attributes
  • Finish
    Black Powder Coated
  • Cam Material
    Die Cast Zinc Alloy
  • Key Type
    3.0 mm Double Bit Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    6.0 mm
Compression Latch 7.0 mm Triangle Key 42.0 mm Zamak

0401113738E

Price Range
£ 3.6802 - £ 3.3122

Stock Levels
100 In stock
Attributes
  • Finish
    Black Powder Coated
  • Cam Material
    Die Cast Zinc Alloy
  • Key Type
    7.0 mm Triangle Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    6.0 mm
Compression Latch 3.0 mm Double Bit Key 50.0 mm Zamak

0401111361E

Price Range
£ 8.2142 - £ 8.2142

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Cam Material
    Die Cast Zinc Alloy
  • Key Type
    3.0 mm Double Bit Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    6.0 mm
Compression Latch 3.0 mm Double Bit Key 42.0 mm Zamak

0401111338E

Price Range
£ 8.2142 - £ 8.2142

Stock Levels
1 In stock
Attributes
  • Finish
    Black Powder Coated
  • Cam Material
    Die Cast Zinc Alloy
  • Key Type
    3.0 mm Double Bit Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    6.0 mm
Compression Latch 7.0 mm Triangle Key 50.0 mm Zamak

0401113761E

Price Range
£ 4.3285 - £ 3.8956

Stock Levels
45 In stock
Attributes
  • Finish
    Black Powder Coated
  • Cam Material
    Die Cast Zinc Alloy
  • Key Type
    7.0 mm Triangle Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    6.0 mm
Compression Latch Triangle Key 24.0 mm Zamak

0401123759E

Price Range
£ 4.9781 - £ 3.2002

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Die Cast Zinc Alloy
  • Cam Material
    Steel
  • Housing Material
    Zamak
  • Key Type
    Triangle Key
Compression Latch 7.0 mm Triangle Key 38.0 mm Zamak

0401123734001E

Price Range
£ 4.3285 - £ 3.8956

Stock Levels
50 In stock
Attributes
  • Finish
    Black Powder Coated
  • Cam Material
    Steel
  • Housing Material
    Zamak
  • Key Type
    7.0 mm Triangle Key
  • Mounting Orientation
    Right Handed
Compression Latch 7.0 mm Triangle Key 44.0 mm Zamak

0401123744001E

Price Range
£ 4.3285 - £ 3.8956

Stock Levels
90 In stock
Attributes
  • Finish
    Black Powder Coated
  • Cam Material
    Steel
  • Housing Material
    Zamak
  • Key Type
    7.0 mm Triangle Key
  • Mounting Orientation
    Right Handed
Compression Latch 8.0 mm Square Key 32.0 mm Zamak

0401122830001E

Price Range
£ 4.3285 - £ 3.8956

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Cam Material
    Steel
  • Housing Material
    Zamak
  • Key Type
    8.0 mm Square Key
  • Mounting Orientation
    Right Handed
Compression Latch No Key 20.0 mm Zamak

0401129461E

Price Range
£ 5.3367 - £ 3.4307

Stock Levels
45 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Die Cast Zinc Alloy
  • Cam Material
    Steel
  • Housing Material
    Zamak
  • Key Type
    No Key
Compression Latch No Key 22.0 mm Zamak

0401129460E

Price Range
£ 5.3367 - £ 3.4307

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Die Cast Zinc Alloy
  • Cam Material
    Steel
  • Housing Material
    Zamak
  • Key Type
    No Key
Compression Latch No Key 32.0 mm Zamak

0401129430E

Price Range
£ 16.8742 - £ 12.053

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Die Cast Zinc Alloy
  • Cam Material
    Steel
  • Housing Material
    Zamak
  • Key Type
    No Key
Compression Latch 8.0 mm Square Key 44.0 mm Zamak

0401122844001E

Price Range
£ 5.4106 - £ 4.8695

Stock Levels
50 In stock
Attributes
  • Finish
    Black Powder Coated
  • Cam Material
    Steel
  • Housing Material
    Zamak
  • Key Type
    8.0 mm Square Key
  • Mounting Orientation
    Right Handed
Compression Latch 7.0 mm Triangle Key 26.0 mm Zamak

0401123739001E

Price Range
£ 20.8887 - £ 11.4165

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Cam Material
    Steel
  • Housing Material
    Zamak
  • Key Type
    7.0 mm Triangle Key
  • Mounting Orientation
    Right Handed
Compression Latch 8.0 mm Square Key 26.0 mm Zamak

0401122839001E

Price Range
£ 20.8887 - £ 11.4165

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Cam Material
    Steel
  • Housing Material
    Zamak
  • Key Type
    8.0 mm Square Key
  • Mounting Orientation
    Right Handed
Compression Latch 3.0 mm Double Bit Key 38.0 mm Zamak

0401121334001E

Price Range
£ 4.3285 - £ 3.8956

Stock Levels
50 In stock
Attributes
  • Finish
    Black Powder Coated
  • Cam Material
    Steel
  • Housing Material
    Zamak
  • Key Type
    3.0 mm Double Bit Key
  • Mounting Orientation
    Right Handed
Compression Latch 7.0 mm Triangle Key 20.0 mm Zamak

0401123761001E

Price Range
£ 20.8887 - £ 11.4165

Stock Levels
46 In stock
Attributes
  • Finish
    Black Powder Coated
  • Cam Material
    Steel
  • Housing Material
    Zamak
  • Key Type
    7.0 mm Triangle Key
  • Mounting Orientation
    Right Handed
Compression Latch 3.0 mm Double Bit Key 26.0 mm Zamak

0401121339001E

Price Range
£ 5.4106 - £ 4.8695

Stock Levels
60 In stock
Attributes
  • Finish
    Black Powder Coated
  • Cam Material
    Steel
  • Housing Material
    Zamak
  • Key Type
    3.0 mm Double Bit Key
  • Mounting Orientation
    Right Handed
Compression Latch 7.0 mm Triangle Key 32.0 mm Zamak

0401123730001E

Price Range
£ 5.4106 - £ 4.8695

Stock Levels
50 In stock
Attributes
  • Finish
    Black Powder Coated
  • Cam Material
    Steel
  • Housing Material
    Zamak
  • Key Type
    7.0 mm Triangle Key
  • Mounting Orientation
    Right Handed