Quantity | Unit price |
---|---|
1 - 24 | £ 20.8887 |
25 - 49 | £ 13.152 |
50 + | £ 11.4165 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Finish | Black Powder Coated |
---|---|
Cam Material | Steel |
Housing Material | Zamak |
Key Type | 3.0 mm Double Bit Key |
Mounting Orientation | Right Handed |
Maximum Compression | 0.236 in |
Maximum Compression | 6.0 mm |
Head Diameter | 1.181 in |
Head Diameter | 30.0 mm |
Head Height | 6.0 mm |
Head Height | 0.236 in |
Cam Length | 45.0 mm |
Cam Length | 1.772 in |
Housing Height | 1.26 in |
Housing Height | 32.0 mm |
Mounting Hole Width | 20.2 mm |
Mounting Hole Width | 0.795 in |
Mounting Hole Length | 22.2 mm |
Mounting Hole Length | 0.874 in |
Commodity Code | 8301409000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue