Menu Search

Compression Latch 8.0 mm Square Key 44.0 mm Zamak

Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement. The added compression allows for secure closure when IP65/NEMA performance is required. It is key operated. Working temperature from -50 to +80 C. It comes in die cast zinc alloy with a black powder coated finish.
Essentra Part Number:

20049935

Manufacturer Part Number:

0401122844001E

50 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 £ 5.4106
5 + £ 4.8695
Standard pack: 1

Order in multiple of 1

Total price:

£ 5.41

1 x £ 5.4106

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Finish Black Powder Coated
Cam Material Steel
Housing Material Zamak
Key Type 8.0 mm Square Key
Mounting Orientation Right Handed
Maximum Compression 6.0 mm
Head Diameter 30.0 mm
Head Height 6.0 mm
Cam Length 45.0 mm
Housing Height 32.0 mm
Mounting Hole Width 20.2 mm
Mounting Hole Length 22.2 mm
Commodity Code 8301409000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us