Menu Search

Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement. The added compression allows for secure closure when IP65/NEMA performance is required. It is key operated. Working temperature from -50 to +80 C. It comes in stainless steel with a natural finish.
Essentra Part Number:

20076047

Manufacturer Part Number:

5401401530002E

Request the lead time here For more information Delivery & returns
Unfortunately pricing information is not available. Please call our customer service team on 0345 528 0474 or email sales@essentracomponents.co.uk
Standard pack: 1

Order in multiple of 50

Specifications

Imperial
Metric
SKU attributes
Latch Material Stainless Steel
Cam Material Stainless Steel
Key Type 5.0 mm Double Bit Key
Mounting Orientation Left Handed
Maximum Compression 4.0 mm
Head Height 6.0 mm
Housing Height 22.0 mm
Overall Length 45.0 mm
Mounting Hole Width 20.0 mm
Mounting Hole Length 22.0 mm
Commodity Code 8301409000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us