Menu Search

Finned Stud Caps

In stock

Finned Stud Caps are used to protect a wide range of studs. The internal fins provide a stronghold and are flexible to be suitable for various diameters with the use of one part. The range comes with a grip to ease the removal of the part and without a grip.

It prevents studs from rusting or corroding and protects them from abrasion. They are easy to install and remove. It is used in manufacturing, railings, fences, furniture and other applications.

  • Material: LDPE
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
21 results
Product SKUs information
Essentra Part Number Price range Availability d FD Flanged d2 d1 h H View
£ 0.0919 - £ 0.207 14500 In stock
12.0 mm
14.0 mm
10.0 mm
9.0 mm
20.5 mm
20.5 mm
£ 0.0833 - £ 0.1881 7584 In stock
10.3 mm
12.3 mm
8.0 mm
6.5 mm
31.0 mm
31.0 mm
£ 0.0892 - £ 0.0929 Request the lead time here
11.0 mm
13.0 mm
Yes
9.0 mm
8.0 mm
20.5 mm
22.0 mm
10262221 £ 0.1584 - £ 0.1625 198 In stock
22.0 mm
24.0 mm
Yes
19.0 mm
17.0 mm
20.5 mm
22.0 mm
£ 0.0881 - £ 0.199 15000 In stock
11.0 mm
13.0 mm
9.02 mm
8.0 mm
20.5 mm
20.5 mm
£ 0.0881 - £ 0.1851 4500 In stock
11.0 mm
No
9.0 mm
8.0 mm
20.5 mm
22.0 mm
£ 0.2678 - £ 0.2792 491 In stock
16.0 mm
18.0 mm
Yes
13.0 mm
11.0 mm
20.5 mm
22.0 mm
£ 0.4578 - £ 0.4762 16 In stock
25.0 mm
27.0 mm
Yes
22.0 mm
20.0 mm
23.5 mm
25.0 mm
£ 0.1715 - £ 0.1785 Request the lead time here
10.0 mm
12.0 mm
Yes
8.0 mm
6.5 mm
20.5 mm
22.0 mm
£ 0.3047 - £ 0.3175 Request the lead time here
18.0 mm
20.0 mm
Yes
16.0 mm
14.0 mm
20.5 mm
22.0 mm
£ 0.5641 - £ 0.5868 50 In stock
33.0 mm
35.0 mm
Yes
30.0 mm
28.0 mm
32.5 mm
34.0 mm
Request the lead time here
11.0 mm
13.0 mm
Yes
9.0 mm
8.0 mm
20.5 mm
22.0 mm
£ 0.3245 - £ 0.3387 Request the lead time here
22.0 mm
24.0 mm
Yes
19.0 mm
17.0 mm
20.5 mm
22.0 mm
10348017 £ 0.0251 - £ 0.0251 Request the lead time here
11.0 mm
13.0 mm
9.0 mm
8.0 mm
20.5 mm
22.0 mm
10348048 £ 0.0398 - £ 0.0398 38769 In stock
18.0 mm
20.0 mm
16.0 mm
14.0 mm
20.5 mm
22.0 mm
10348024 £ 0.0296 - £ 0.0296 51250 In stock
12.5 mm
10.5 mm
9.0 mm
20.5 mm
22.0 mm
£ 0.069 - £ 0.069 45 In stock
33.0 mm
35.0 mm
30.0 mm
28.0 mm
32.5 mm
34.0 mm
£ 0.0717 - £ 0.0717 7565 In stock
29.0 mm
31.0 mm
26.0 mm
24.0 mm
28.5 mm
30.0 mm
£ 0.0536 - £ 0.0536 676 In stock
22.0 mm
24.0 mm
19.0 mm
17.0 mm
20.5 mm
22.0 mm
£ 0.0439 - £ 0.0439 Request the lead time here
16.0 mm
18.0 mm
13.0 mm
11.0 mm
20.5 mm
22.0 mm
  • of 2
Finned Stud Cap 9.0 mm 10.0 mm (ID) Natural LDPE

10069813

Price Range
£ 0.207 - £ 0.0919

Stock Levels
14500 In stock
Attributes
  • FD
    14.0 mm
  • d
    12.0 mm
  • d1
    9.0 mm
  • d2
    10.0 mm
  • h
    20.5 mm
Finned Stud Cap 6.5 mm 8.0 mm (ID) Natural LDPE - PIR

10069790

Price Range
£ 0.1881 - £ 0.0833

Stock Levels
7584 In stock
Attributes
  • FD
    12.3 mm
  • d
    10.3 mm
  • d1
    6.5 mm
  • d2
    8.0 mm
  • h
    31.0 mm
Finned Stud Cap 8.0 mm 9.0 mm (ID) Natural LDPE

10262207

Price Range
£ 0.0929 - £ 0.0892

Stock Levels
Request the lead time here
Attributes
  • FD
    13.0 mm
  • d
    11.0 mm
  • d1
    8.0 mm
  • d2
    9.0 mm
  • h
    20.5 mm
Finned Stud Cap 17.0 mm 19.0 mm (ID) Natural LDPE

10262221

Price Range
£ 0.1625 - £ 0.1584

Stock Levels
198 In stock
Attributes
  • FD
    24.0 mm
  • d
    22.0 mm
  • d1
    17.0 mm
  • d2
    19.0 mm
  • h
    20.5 mm
Finned Stud Cap 8.0 mm 9.02 mm (ID) Natural LDPE - PIR

10069806

Price Range
£ 0.199 - £ 0.0881

Stock Levels
15000 In stock
Attributes
  • FD
    13.0 mm
  • d
    11.0 mm
  • d1
    8.0 mm
  • d2
    9.02 mm
  • h
    20.5 mm
Finned Stud Cap 8.0 mm 9.0 mm (ID) Yellow LDPE - PIR

10140031

Price Range
£ 0.1851 - £ 0.0881

Stock Levels
4500 In stock
Attributes
  • d
    11.0 mm
  • d1
    8.0 mm
  • d2
    9.0 mm
  • h
    20.5 mm
  • H
    22.0 mm
Finned Stud Cap 11.0 mm 13.0 mm (ID) Natural LDPE

10360613

Price Range
£ 0.2792 - £ 0.2678

Stock Levels
491 In stock
Attributes
  • FD
    18.0 mm
  • d
    16.0 mm
  • d1
    11.0 mm
  • d2
    13.0 mm
  • h
    20.5 mm
Finned Stud Cap 20.0 mm 22.0 mm (ID) Natural LDPE

10360644

Price Range
£ 0.4762 - £ 0.4578

Stock Levels
16 In stock
Attributes
  • FD
    27.0 mm
  • d
    25.0 mm
  • d1
    20.0 mm
  • d2
    22.0 mm
  • h
    23.5 mm
Finned Stud Cap 6.5 mm 8.0 mm (ID) Natural LDPE

10360583

Price Range
£ 0.1785 - £ 0.1715

Stock Levels
Request the lead time here
Attributes
  • FD
    12.0 mm
  • d
    10.0 mm
  • d1
    6.5 mm
  • d2
    8.0 mm
  • h
    20.5 mm
Finned Stud Cap 14.0 mm 16.0 mm (ID) Natural LDPE

10360620

Price Range
£ 0.3175 - £ 0.3047

Stock Levels
Request the lead time here
Attributes
  • FD
    20.0 mm
  • d
    18.0 mm
  • d1
    14.0 mm
  • d2
    16.0 mm
  • h
    20.5 mm
Finned Stud Cap 28.0 mm 30.0 mm (ID) Natural LDPE

10360651

Price Range
£ 0.5868 - £ 0.5641

Stock Levels
50 In stock
Attributes
  • FD
    35.0 mm
  • d
    33.0 mm
  • d1
    28.0 mm
  • d2
    30.0 mm
  • h
    32.5 mm
Finned Stud Cap 8.0 mm 9.0 mm (ID) Natural LDPE

10360590


Stock Levels
Request the lead time here
Attributes
  • FD
    13.0 mm
  • d
    11.0 mm
  • d1
    8.0 mm
  • d2
    9.0 mm
  • h
    20.5 mm
Finned Stud Cap 17.0 mm 19.0 mm (ID) Natural LDPE

10360637

Price Range
£ 0.3387 - £ 0.3245

Stock Levels
Request the lead time here
Attributes
  • FD
    24.0 mm
  • d
    22.0 mm
  • d1
    17.0 mm
  • d2
    19.0 mm
  • h
    20.5 mm
Finned Stud Cap 8.0 mm 9.0 mm (ID) Natural LDPE

10348017

Price Range
£ 0.0251 - £ 0.0251

Stock Levels
Request the lead time here
Attributes
  • FD
    13.0 mm
  • d
    11.0 mm
  • d1
    8.0 mm
  • d2
    9.0 mm
  • h
    20.5 mm
Finned Stud Cap 14.0 mm 16.0 mm (ID) Natural LDPE

10348048

Price Range
£ 0.0398 - £ 0.0398

Stock Levels
38769 In stock
Attributes
  • FD
    20.0 mm
  • d
    18.0 mm
  • d1
    14.0 mm
  • d2
    16.0 mm
  • h
    20.5 mm
Finned Stud Cap 9.0 mm 10.5 mm (ID) Natural LDPE

10348024

Price Range
£ 0.0296 - £ 0.0296

Stock Levels
51250 In stock
Attributes
  • d
    12.5 mm
  • d1
    9.0 mm
  • d2
    10.5 mm
  • h
    20.5 mm
  • H
    22.0 mm
Finned Stud Cap 28.0 mm 30.0 mm (ID) Natural LDPE

10350102

Price Range
£ 0.069 - £ 0.069

Stock Levels
45 In stock
Attributes
  • FD
    35.0 mm
  • d
    33.0 mm
  • d1
    28.0 mm
  • d2
    30.0 mm
  • h
    32.5 mm
Finned Stud Cap 24.0 mm 26.0 mm (ID) Natural LDPE

10348079

Price Range
£ 0.0717 - £ 0.0717

Stock Levels
7565 In stock
Attributes
  • FD
    31.0 mm
  • d
    29.0 mm
  • d1
    24.0 mm
  • d2
    26.0 mm
  • h
    28.5 mm
Finned Stud Cap 17.0 mm 19.0 mm (ID) Natural LDPE

10348055

Price Range
£ 0.0536 - £ 0.0536

Stock Levels
676 In stock
Attributes
  • FD
    24.0 mm
  • d
    22.0 mm
  • d1
    17.0 mm
  • d2
    19.0 mm
  • h
    20.5 mm
Finned Stud Cap 11.0 mm 13.0 mm (ID) Natural LDPE

10348031

Price Range
£ 0.0439 - £ 0.0439

Stock Levels
Request the lead time here
Attributes
  • FD
    18.0 mm
  • d
    16.0 mm
  • d1
    11.0 mm
  • d2
    13.0 mm
  • h
    20.5 mm