| Quantity | Unit price |
|---|---|
| 50 - 99 | £ 0.2792 |
| 100 - 499 | £ 0.2735 |
| 500 + | £ 0.2678 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| FD | 0.709 in |
|---|---|
| FD | 18.0 mm |
| d | 0.63 in |
| d | 16.0 mm |
| d1 | 11.0 mm |
| d1 | 0.433 in |
| d2 | 0.512 in |
| d2 | 13.0 mm |
| h | 20.5 mm |
| h | 0.807 in |
| H | 0.866 in |
| H | 22.0 mm |
| Flanged | Yes |
| Colour | Natural |
| Full Material | Low Density Polyethylene |
| Type | 1 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue