10140031
51741
| Quantity | Unit price |
|---|---|
| 500 - 4999 | £ 0.1851 |
| 5000 + | £ 0.0881 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 11.0 mm |
|---|---|
| d | 0.433 in |
| d1 | 8.0 mm |
| d1 | 0.315 in |
| d2 | 9.0 mm |
| d2 | 0.354 in |
| h | 20.5 mm |
| h | 0.807 in |
| H | 22.0 mm |
| H | 0.866 in |
| Flanged | No |
| Colour | Yellow |
| Full Material | Low Density Polyethylene |
| Type | 2 |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue