| Quantity | Unit price |
|---|---|
| 50 - 99 | £ 0.4762 |
| 100 - 499 | £ 0.4663 |
| 500 + | £ 0.4578 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| FD | 1.063 in |
|---|---|
| FD | 27.0 mm |
| d | 0.984 in |
| d | 25.0 mm |
| d1 | 0.787 in |
| d1 | 20.0 mm |
| d2 | 0.866 in |
| d2 | 22.0 mm |
| h | 0.925 in |
| h | 23.5 mm |
| H | 0.984 in |
| H | 25.0 mm |
| Flanged | Yes |
| Colour | Natural |
| Full Material | Low Density Polyethylene |
| Type | 1 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue