Menu Search

Fan Mounts

In stock

Fan accessories provide protection and mounting for small DC and AC fans suitable for industrial and computing applications. Silicon Fan Mountings offer a simpler, faster installation method than conventional screw mounts. Fan Mounts have a high elongation rubber for easy fan mounting and component assembly and provides shock and vibration protection. They are ideal for the cooling of electronic applications with a protection solution and are simple to install whilst providing prevention of dust ingress and protection to the user from accidental damage and bodily harm.

Series Code :SRRCOFM

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Essentra Part Number Price range Availability Material Fan Size Mounting Method View
£ 3.5577 - £ 8.664 Request the lead time here
Steel
120.0 mm
Screw
10635780 £ 7.3564 - £ 9.2132 Request the lead time here
Steel
162.0 mm
Screw
10317099 £ 3.2821 - £ 3.2821 Request the lead time here
£ 0.8447 - £ 1.3713 Request the lead time here
ABS
60.0 mm
Screw
£ 6.4209 - £ 8.0226 Request the lead time here
Steel
162.0 mm
Screw
10317082 £ 2.8882 - £ 2.8882 360 In stock
£ 1.209 - £ 1.2601 Request the lead time here
ABS
40.0 mm
Screw
10628768 £ 1.4174 - £ 2.3033 Request the lead time here
ABS
120.0 mm
Screw
10631317 £ 3.0049 - £ 4.883 Request the lead time here
ABS
162.0 mm
Screw
£ 2.4946 - £ 2.4946 Request the lead time here
ABS
80.0 mm
Push-In
£ 7.8383 - £ 7.8383 Request the lead time here
Steel
240.0 mm
Screw
£ 2.8632 - £ 2.8632 460 In stock
ABS
92.0 mm
Push-In
10316818 £ 1.4599 - £ 1.4599 Request the lead time here
Steel
50.0 mm
Screw
10316771 £ 1.956 - £ 1.956 18686 In stock
Steel
120.0 mm
Screw
£ 10.6874 - £ 26.1249 Request the lead time here
Steel
153.5 mm
Screw
£ 7.9092 - £ 10.2834 Request the lead time here
Steel
152.5 mm
Screw
£ 3.5738 - £ 3.5738 7605 In stock
£ 1.1622 - £ 1.8922 Request the lead time here
ABS
80.0 mm
Screw
10317112 £ 3.6322 - £ 3.6322 Request the lead time here
£ 1.2912 - £ 2.0907 Request the lead time here
ABS
92.0 mm
Screw
  • of 3
Fan Guard Screw 120.0 mm Steel

10336113

Price Range
£ 8.664 - £ 3.5577

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Mild Steel
  • Mounting Method
    Screw
  • Shape
    Circle
  • Distance Between Fixing Holes
    120.0 mm
  • Fan Size
    120.0 mm
Fan Guard Screw 162.0 mm Steel Chrome

10635780

Price Range
£ 9.2132 - £ 7.3564

Stock Levels
Request the lead time here
Attributes
  • Colour
    Chrome
  • Full Material
    C1008 Steel
  • Mounting Method
    Screw
  • Shape
    Round
  • Distance Between Fixing Holes
    162.0 mm
Fan Guard 4.1 mm 80.6 mm 25% Glass Filled Nylon 6.6 Black

10317099

Price Range
£ 3.2821 - £ 3.2821

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    25% Glass Filled Polyamide 6.6
  • Overall Width
    80.6 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Fan Guard Screw 60.0 mm ABS Black

10642221

Price Range
£ 1.3713 - £ 0.8447

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Screw
  • Shape
    Square
  • Distance Between Fixing Holes
    50.0 mm
Fan Guard Screw 162.0 mm Steel

10644621

Price Range
£ 8.0226 - £ 6.4209

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Mild Steel
  • Mounting Method
    Screw
  • Shape
    Circle
  • Distance Between Fixing Holes
    162.0 mm
  • Fan Size
    162.0 mm
Fan Guard 4.1 mm 60.5 mm 25% Glass Filled Nylon 6.6 Black

10317082

Price Range
£ 2.8882 - £ 2.8882

Stock Levels
360 In stock
Attributes
  • Colour
    Black
  • Full Material
    25% Glass Filled Polyamide 6.6
  • Overall Width
    60.5 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Fan Guard Screw 40.0 mm ABS Black

10336021

Price Range
£ 1.2601 - £ 1.209

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Screw
  • Shape
    Square
  • Distance Between Fixing Holes
    32.0 mm
Fan Guard Screw 120.0 mm ABS Black

10628768

Price Range
£ 2.3033 - £ 1.4174

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Screw
  • Shape
    Square
  • Distance Between Fixing Holes
    104.9 mm
Fan Guard Screw 162.0 mm ABS Black

10631317

Price Range
£ 4.883 - £ 3.0049

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Screw
  • Shape
    Round
  • Distance Between Fixing Holes
    162.0 mm
Fan Guard Push-In 80.0 mm ABS Black

10313015

Price Range
£ 2.4946 - £ 2.4946

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Push-In
  • Shape
    Square
  • Distance Between Fixing Holes
    71.0 mm
Fan Guard Screw 240.0 mm Steel

10633663

Price Range
£ 7.8383 - £ 7.8383

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Mild Steel
  • Mounting Method
    Screw
  • Shape
    Circle
  • Distance Between Fixing Holes
    240.0 mm
  • Fan Size
    240.0 mm
Fan Guard Push-In 92.0 mm ABS Black

10313022

Price Range
£ 2.8632 - £ 2.8632

Stock Levels
460 In stock
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Push-In
  • Shape
    Square
  • Distance Between Fixing Holes
    82.0 mm
Fan Guard Screw 50.0 mm Steel

10316818

Price Range
£ 1.4599 - £ 1.4599

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Steel
  • Mounting Method
    Screw
  • Shape
    Circle
  • Distance Between Fixing Holes
    41.1 mm
  • Fan Size
    50.0 mm
Fan Guard Screw 120.0 mm Steel

10316771

Price Range
£ 1.956 - £ 1.956

Stock Levels
18686 In stock
Attributes
  • Full Material
    Steel
  • Mounting Method
    Screw
  • Shape
    Circle
  • Distance Between Fixing Holes
    104.8 mm
  • Fan Size
    120.0 mm
Fan Guard Screw 153.5 mm Steel Chrome

10336120

Price Range
£ 26.1249 - £ 10.6874

Stock Levels
Request the lead time here
Attributes
  • Colour
    Chrome
  • Full Material
    C1008 Steel
  • Mounting Method
    Screw
  • Shape
    Circle
  • Distance Between Fixing Holes
    153.5 mm
Fan Guard Screw 152.5 mm Steel

10235423

Price Range
£ 10.2834 - £ 7.9092

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Mild Steel
  • Mounting Method
    Screw
  • Shape
    Round
  • Distance Between Fixing Holes
    152.5 mm
  • Fan Size
    152.5 mm
Fan Guard 4.1 mm 92.3 mm 25% Glass Filled Nylon 6.6 Black

10317105

Price Range
£ 3.5738 - £ 3.5738

Stock Levels
7605 In stock
Attributes
  • Colour
    Black
  • Full Material
    25% Glass Filled Polyamide 6.6
  • Overall Width
    92.3 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Fan Guard Screw 80.0 mm ABS Black

10635421

Price Range
£ 1.8922 - £ 1.1622

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Screw
  • Shape
    Square
  • Distance Between Fixing Holes
    71.4 mm
Fan Guard 4.1 mm 120.6 mm 25% Glass Filled Nylon 6.6 Black

10317112

Price Range
£ 3.6322 - £ 3.6322

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    25% Glass Filled Polyamide 6.6
  • Overall Width
    120.6 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Fan Guard Screw 92.0 mm ABS Black

10642269

Price Range
£ 2.0907 - £ 1.2912

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Screw
  • Shape
    Square
  • Distance Between Fixing Holes
    82.6 mm