Quantity | Unit price |
---|---|
100 - 299 | £ 1.2171 |
300 - 499 | £ 1.1924 |
500 + | £ 1.1678 |
Colour | Black |
---|---|
Full Material | Acrylonitrile Butadiene Styrene |
Mounting Method | Screw |
Shape | Square |
Distance Between Fixing Holes | 32.0 mm |
Distance Between Fixing Holes | 1.26 in |
Fan Size | 40.0 mm |
Fan Size | 40.0 mm |
Overall Thickness | 4.8 mm |
Overall Thickness | 0.189 in |
Overall Width | 40.0 mm |
Overall Width | 1.575 in |
Material Flammability Standard | UL94 V-0 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue