Quantity | Unit price |
---|---|
100 + | £ 7.5711 |
Full Material | Mild Steel |
---|---|
Mounting Method | Screw |
Shape | Circle |
Distance Between Fixing Holes | 240.0 mm |
Distance Between Fixing Holes | 9.449 in |
Fan Size | 240.0 mm |
Fan Size | 240.0 mm |
Overall Thickness | 8.8 mm |
Overall Thickness | 0.346 in |
Commodity Code | 8484900090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue