| Quantity | Unit price |
|---|---|
| 10 - 99 | £ 8.664 |
| 100 - 199 | £ 3.6428 |
| 200 + | £ 3.5577 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Full Material | Mild Steel |
|---|---|
| Mounting Method | Screw |
| Shape | Circle |
| Distance Between Fixing Holes | 4.724 in |
| Distance Between Fixing Holes | 120.0 mm |
| Fan Size | 120.0 mm |
| Fan Size | 120.0 mm |
| Overall Thickness | 4.0 mm |
| Overall Thickness | 0.157 in |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue