Menu Search

Fan Mounts

In stock

Fan accessories provide protection and mounting for small DC and AC fans suitable for industrial and computing applications. Silicon Fan Mountings offer a simpler, faster installation method than conventional screw mounts. Fan Mounts have a high elongation rubber for easy fan mounting and component assembly and provides shock and vibration protection. They are ideal for the cooling of electronic applications with a protection solution and are simple to install whilst providing prevention of dust ingress and protection to the user from accidental damage and bodily harm.

Series Code :SRRCOFM

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Essentra Part Number Price range Availability Material Fan Size Mounting Method View
£ 7.6091 - £ 7.6091 Request the lead time here
Stainless Steel
127.0 mm
Screw
£ 3.8942 - £ 3.8942 Request the lead time here
Stainless Steel
127.0 mm
Screw
£ 2.4338 - £ 2.4338 Request the lead time here
Stainless Steel
127.0 mm
Screw
£ 4.8864 - £ 4.8864 1602 In stock
Steel
150.0 mm
Screw
£ 6.7894 - £ 6.7894 Request the lead time here
Steel
105.4 mm
Screw
£ 2.297 - £ 2.297 160 In stock
10317112 £ 3.6322 - £ 3.6322 Request the lead time here
£ 1.2912 - £ 2.0907 Request the lead time here
ABS
92.0 mm
Screw
£ 1.6442 - £ 1.6442 21317 In stock
Steel
80.0 mm
Screw
£ 7.8383 - £ 7.8383 Request the lead time here
Steel
240.0 mm
Screw
£ 6.4209 - £ 8.0226 Request the lead time here
Steel
162.0 mm
Screw
10317082 £ 2.8882 - £ 2.8882 180 In stock
£ 1.209 - £ 1.2601 Request the lead time here
ABS
40.0 mm
Screw
£ 2.4946 - £ 2.4946 Request the lead time here
ABS
80.0 mm
Push-In
10313008 £ 2.9766 - £ 2.9766 2782 In stock
ABS
120.0 mm
Push-In
10316825 £ 1.4741 - £ 1.4741 13200 In stock
Steel
60.0 mm
Screw
10317099 £ 3.2821 - £ 3.2821 Request the lead time here
£ 1.7717 - £ 1.7717 3096 In stock
Steel
92.0 mm
Screw
£ 3.5577 - £ 8.664 Request the lead time here
Steel
120.0 mm
Screw
10635780 £ 7.3564 - £ 9.2132 Request the lead time here
Steel
162.0 mm
Screw
  • of 3
Display Grip Screw 127.0 mm Stainless Steel Natural

10340035

Price Range
£ 7.6091 - £ 7.6091

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Mounting Method
    Screw
  • Fan Size
    127.0 mm
  • Overall Width
    127.0 mm
Display Grip Screw 127.0 mm Stainless Steel Natural

10340059

Price Range
£ 3.8942 - £ 3.8942

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Mounting Method
    Screw
  • Fan Size
    127.0 mm
  • Overall Width
    127.0 mm
Display Grip Screw 127.0 mm Stainless Steel Natural

10340042

Price Range
£ 2.4338 - £ 2.4338

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Mounting Method
    Screw
  • Fan Size
    127.0 mm
  • Overall Width
    127.0 mm
Fan Guard Screw 150.0 mm Steel

10316788

Price Range
£ 4.8864 - £ 4.8864

Stock Levels
1602 In stock
Attributes
  • Full Material
    Steel
  • Mounting Method
    Screw
  • Shape
    Circle
  • Distance Between Fixing Holes
    162.1 mm
  • Fan Size
    150.0 mm
Fan Guard Screw 105.4 mm Steel

10636633

Price Range
£ 6.7894 - £ 6.7894

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Mild Steel
  • Mounting Method
    Screw
  • Shape
    Round
  • Distance Between Fixing Holes
    105.4 mm
  • Fan Size
    105.4 mm
Fan Guard 4.1 mm 43.0 mm 25% Glass Filled Nylon 6.6 Black

10317075

Price Range
£ 2.297 - £ 2.297

Stock Levels
160 In stock
Attributes
  • Colour
    Black
  • Full Material
    25% Glass Filled Polyamide 6.6
  • Overall Width
    43.0 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Fan Guard 4.1 mm 120.6 mm 25% Glass Filled Nylon 6.6 Black

10317112

Price Range
£ 3.6322 - £ 3.6322

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    25% Glass Filled Polyamide 6.6
  • Overall Width
    120.6 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Fan Guard Screw 92.0 mm ABS Black

10642269

Price Range
£ 2.0907 - £ 1.2912

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Screw
  • Shape
    Square
  • Distance Between Fixing Holes
    82.6 mm
Fan Guard Screw 80.0 mm Steel

10316832

Price Range
£ 1.6442 - £ 1.6442

Stock Levels
21317 In stock
Attributes
  • Full Material
    Steel
  • Mounting Method
    Screw
  • Shape
    Circle
  • Distance Between Fixing Holes
    71.5 mm
  • Fan Size
    80.0 mm
Fan Guard Screw 240.0 mm Steel

10633663

Price Range
£ 7.8383 - £ 7.8383

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Mild Steel
  • Mounting Method
    Screw
  • Shape
    Circle
  • Distance Between Fixing Holes
    240.0 mm
  • Fan Size
    240.0 mm
Fan Guard Screw 162.0 mm Steel

10644621

Price Range
£ 8.0226 - £ 6.4209

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Mild Steel
  • Mounting Method
    Screw
  • Shape
    Circle
  • Distance Between Fixing Holes
    162.0 mm
  • Fan Size
    162.0 mm
Fan Guard 4.1 mm 60.5 mm 25% Glass Filled Nylon 6.6 Black

10317082

Price Range
£ 2.8882 - £ 2.8882

Stock Levels
180 In stock
Attributes
  • Colour
    Black
  • Full Material
    25% Glass Filled Polyamide 6.6
  • Overall Width
    60.5 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Fan Guard Screw 40.0 mm ABS Black

10336021

Price Range
£ 1.2601 - £ 1.209

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Screw
  • Shape
    Square
  • Distance Between Fixing Holes
    32.0 mm
Fan Guard Push-In 80.0 mm ABS Black

10313015

Price Range
£ 2.4946 - £ 2.4946

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Push-In
  • Shape
    Square
  • Distance Between Fixing Holes
    71.0 mm
Fan Guard Push-In 120.0 mm ABS Black

10313008

Price Range
£ 2.9766 - £ 2.9766

Stock Levels
2782 In stock
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Push-In
  • Shape
    Square
  • Distance Between Fixing Holes
    104.0 mm
Fan Guard Screw 60.0 mm Steel

10316825

Price Range
£ 1.4741 - £ 1.4741

Stock Levels
13200 In stock
Attributes
  • Full Material
    Steel
  • Mounting Method
    Screw
  • Shape
    Circle
  • Distance Between Fixing Holes
    50.0 mm
  • Fan Size
    60.0 mm
Fan Guard 4.1 mm 80.6 mm 25% Glass Filled Nylon 6.6 Black

10317099

Price Range
£ 3.2821 - £ 3.2821

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    25% Glass Filled Polyamide 6.6
  • Overall Width
    80.6 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Fan Guard Screw 92.0 mm Steel

10316849

Price Range
£ 1.7717 - £ 1.7717

Stock Levels
3096 In stock
Attributes
  • Full Material
    Steel
  • Mounting Method
    Screw
  • Shape
    Circle
  • Distance Between Fixing Holes
    82.5 mm
  • Fan Size
    92.0 mm
Fan Guard Screw 120.0 mm Steel

10336113

Price Range
£ 8.664 - £ 3.5577

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Mild Steel
  • Mounting Method
    Screw
  • Shape
    Circle
  • Distance Between Fixing Holes
    120.0 mm
  • Fan Size
    120.0 mm
Fan Guard Screw 162.0 mm Steel Chrome

10635780

Price Range
£ 9.2132 - £ 7.3564

Stock Levels
Request the lead time here
Attributes
  • Colour
    Chrome
  • Full Material
    C1008 Steel
  • Mounting Method
    Screw
  • Shape
    Round
  • Distance Between Fixing Holes
    162.0 mm