10340042
1330196
| Quantity | Unit price |
|---|---|
| 1 + | £ 2.4338 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Full Material | Stainless Steel |
| Mounting Method | Screw |
| Fan Size | 127.0 mm |
| Fan Size | 127.0 mm |
| Overall Width | 127.0 mm |
| Overall Width | 5 in |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue