Menu Search

Expandable Masking Covers

In stock

Expandable Masking Covers are an excellent alternative to traditional caps when covering parts with awkward shapes. Covers made from LDPE and PE materials are designed to stretch, featuring an elasticated end, while those made from silicone rely on the material's natural elasticity for expansion.

The LDPE and PE elasticated cap provides a looser fit, making it ideal for general protection during transport and storage or light masking requirements. In contrast, the Silicone material caps offer a stronger grip on the part, making them suitable for applications where pressure needs to be applied.

These covers are specifically designed to protect parts from coatings, painting, plating, or abrasive treatments. They can withstand temperatures up to 100 degrees Celsius for silicone and LDPE materials and up to 60 degrees Celsius for PE materials.

  • Best used for general protection during transport and storage.
  • They can withstand temperatures up to 100 degrees Celsius for silicone and LDPE materials and up to 60 degrees Celsius for PE materials.
  • Ideal alternative to a more conventional cap when the part to cover has an awkward shape.
Material: PE, LDPE, Silicone Colour: Clear, Blue, Red, White Series Code: SRF0083, SR1097, SRF0019

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Show less filters Show more filters
41 results
Product SKUs information
Item Code Price range Availability Colour Material Maximum Temperature A Type OD View
£ 1.4599 - £ 3.0829 1245 In stock
Clear
LDPE
100 °C
600.0 mm
2
400.0 mm
£ 1.9277 - £ 4.0928 5 In stock
Clear
LDPE
100 °C
900.0 mm
2
600.0 mm
£ 1.0659 - £ 2.2563 Request the lead time here
Clear
LDPE
100 °C
100.0 mm
2
100.0 mm
£ 0.7753 - £ 1.6424 Request the lead time here
Clear
LDPE
100 °C
50.0 mm
2
100.0 mm
£ 1.1608 - £ 2.4663 Request the lead time here
Clear
LDPE
100 °C
100.0 mm
2
200.0 mm
£ 0.9666 - £ 2.0517 3000 In stock
Clear
LDPE
100 °C
50.0 mm
2
300.0 mm
£ 1.3536 - £ 2.8703 1900 In stock
Clear
LDPE
300.0 mm
250.0 mm
498815 £ 1.7434 - £ 3.6941 900 In stock
Clear
LDPE
600.0 mm
600.0 mm
£ 1.4174 - £ 3.2955 Request the lead time here
Clear
LDPE
600.0 mm
450.0 mm
£ 0.8717 - £ 1.8444 1000 In stock
Clear
LDPE
100 °C
50.0 mm
2
200.0 mm
£ 1.1566 - £ 2.6576 140 In stock
Clear
LDPE
300.0 mm
150.0 mm
£ 0.9384 - £ 2.0818 Request the lead time here
White
Silicone
100 °C
60.0 mm
1
75.0 mm
£ 1.1103 - £ 2.9956 400 In stock
Red
Silicone
100 °C
70.0 mm
1
97.0 mm
£ 1.3828 - £ 4.1536 Request the lead time here
Blue
Silicone
100 °C
108.0 mm
1
127.5 mm
Request the lead time here
Clear
PE
60 °C
25.4 mm
69.85 mm
Request the lead time here
Clear
PE
60 °C
127.0 mm
3
405.1 mm
Request the lead time here
Blue
PE
60 °C
89.0 mm
3
457.2 mm
Request the lead time here
Blue
PE
60 °C
146.0 mm
3
609.6 mm
Request the lead time here
Clear
PE
60 °C
78.0 mm
3
240.0 mm
Request the lead time here
Clear
PE
60 °C
89.0 mm
3
457.2 mm
  • of 3
Stretch Fit Cover Cap 600.0 mm 400.0 mm Clear LDPE

498813

Price Range
£ 3.0829 - £ 1.4599

Stock Levels
1245 In stock
Attributes
  • A
    600.0 mm
  • OD
    400.0 mm
  • Maximum Temperature
    100 °C
  • Colour
    Clear
  • Material
    LDPE
Stretch Fit Cover Cap 900.0 mm 600.0 mm Clear LDPE

498816

Price Range
£ 4.0928 - £ 1.9277

Stock Levels
5 In stock
Attributes
  • A
    900.0 mm
  • OD
    600.0 mm
  • Maximum Temperature
    100 °C
  • Colour
    Clear
  • Material
    LDPE
Stretch Fit Cover Cap 100.0 mm 100.0 mm Clear LDPE

498809

Price Range
£ 2.2563 - £ 1.0659

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • OD
    100.0 mm
  • Maximum Temperature
    100 °C
  • Colour
    Clear
  • Material
    LDPE
Stretch Fit Cover Cap 50.0 mm 100.0 mm Clear LDPE

498806

Price Range
£ 1.6424 - £ 0.7753

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • OD
    100.0 mm
  • Maximum Temperature
    100 °C
  • Colour
    Clear
  • Material
    LDPE
Stretch Fit Cover Cap 100.0 mm 200.0 mm Clear LDPE

498810

Price Range
£ 2.4663 - £ 1.1608

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • OD
    200.0 mm
  • Maximum Temperature
    100 °C
  • Colour
    Clear
  • Material
    LDPE
Stretch Fit Cover Cap 50.0 mm 300.0 mm Clear LDPE

498808

Price Range
£ 2.0517 - £ 0.9666

Stock Levels
3000 In stock
Attributes
  • A
    50.0 mm
  • OD
    300.0 mm
  • Maximum Temperature
    100 °C
  • Colour
    Clear
  • Material
    LDPE
Stretch Fit Cover Cap Clear LDPE

498812

Price Range
£ 2.8703 - £ 1.3536

Stock Levels
1900 In stock
Attributes
  • A
    300.0 mm
  • OD
    250.0 mm
  • Colour
    Clear
  • Material
    LDPE
  • Commodity Code
    3926909790
Stretch Fit Cover Cap Clear LDPE

498815

Price Range
£ 3.6941 - £ 1.7434

Stock Levels
900 In stock
Attributes
  • A
    600.0 mm
  • OD
    600.0 mm
  • Colour
    Clear
  • Material
    LDPE
  • Commodity Code
    3926909790
Stretch Fit Cover Cap Clear LDPE

498814

Price Range
£ 3.2955 - £ 1.4174

Stock Levels
Request the lead time here
Attributes
  • A
    600.0 mm
  • OD
    450.0 mm
  • Colour
    Clear
  • Material
    LDPE
  • Commodity Code
    3926909790
Stretch Fit Cover Cap 50.0 mm 200.0 mm Clear LDPE

498807

Price Range
£ 1.8444 - £ 0.8717

Stock Levels
1000 In stock
Attributes
  • A
    50.0 mm
  • OD
    200.0 mm
  • Maximum Temperature
    100 °C
  • Colour
    Clear
  • Material
    LDPE
Stretch Fit Cover Cap Clear LDPE

498811

Price Range
£ 2.6576 - £ 1.1566

Stock Levels
140 In stock
Attributes
  • A
    300.0 mm
  • OD
    150.0 mm
  • Colour
    Clear
  • Material
    LDPE
  • Commodity Code
    3926909790
Stretch Fit Cover Cap 60.0 mm 75.0 mm White Silicone

1474966

Price Range
£ 2.0818 - £ 0.9384

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • L
    81.0 mm
  • T
    4.0 mm
  • OD
    75.0 mm
  • Maximum Temperature
    100 °C
Stretch Fit Cover Cap 70.0 mm 97.0 mm Red Silicone

1474967

Price Range
£ 2.9956 - £ 1.1103

Stock Levels
400 In stock
Attributes
  • A
    70.0 mm
  • L
    93.0 mm
  • T
    3.8 mm
  • OD
    97.0 mm
  • Maximum Temperature
    100 °C
Stretch Fit Cover Cap 108.0 mm 127.5 mm Blue Silicone

1474965

Price Range
£ 4.1536 - £ 1.3828

Stock Levels
Request the lead time here
Attributes
  • A
    108.0 mm
  • L
    120.0 mm
  • T
    4.0 mm
  • OD
    127.5 mm
  • Maximum Temperature
    100 °C
Stretch Fit Cover Cap 25.4 mm 69.85 mm Clear PE

20524982


Stock Levels
Request the lead time here
Attributes
  • A
    25.4 mm
  • OD
    69.85 mm
  • Maximum Temperature
    60 °C
  • Colour
    Clear
  • Material
    PE
Stretch Fit Cover Cap 127.0 mm 405.1 mm Clear PE

20559571


Stock Levels
Request the lead time here
Attributes
  • A
    127.0 mm
  • OD
    405.1 mm
  • Maximum Temperature
    60 °C
  • Colour
    Clear
  • Material
    PE
Stretch Fit Cover Cap 89.0 mm 457.2 mm Blue PE

20559502


Stock Levels
Request the lead time here
Attributes
  • A
    89.0 mm
  • OD
    457.2 mm
  • Maximum Temperature
    60 °C
  • Colour
    Blue
  • Material
    PE
Stretch Fit Cover Cap 146.0 mm 609.6 mm Blue PE

20559540


Stock Levels
Request the lead time here
Attributes
  • A
    146.0 mm
  • OD
    609.6 mm
  • Maximum Temperature
    60 °C
  • Colour
    Blue
  • Material
    PE
Stretch Fit Cover Cap 78.0 mm 240.0 mm Clear PE

20559496


Stock Levels
Request the lead time here
Attributes
  • A
    78.0 mm
  • OD
    240.0 mm
  • Maximum Temperature
    60 °C
  • Colour
    Clear
  • Material
    PE
Stretch Fit Cover Cap 89.0 mm 457.2 mm Clear PE

20559519


Stock Levels
Request the lead time here
Attributes
  • A
    89.0 mm
  • OD
    457.2 mm
  • Maximum Temperature
    60 °C
  • Colour
    Clear
  • Material
    PE