20559502
20559502
| Quantity | Unit price |
|---|---|
| 300 - 1499 | £ 0.3613 |
| 1500 + | £ 0.3251 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| A | 89.0 mm |
|---|---|
| A | 3.504 in |
| OD | 457.2 mm |
| OD | 18 in |
| Maximum Temperature | 140 °F |
| Maximum Temperature | 60 °C |
| Colour | Blue |
| Material | PE |
| Type | 3 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue