| Quantity | Unit price |
|---|---|
| 50 - 499 | £ 2.9956 |
| 500 - 1499 | £ 1.4365 |
| 1500 + | £ 1.1103 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| A | 70.0 mm |
|---|---|
| A | 2.756 in |
| L | 3.661 in |
| L | 93.0 mm |
| T | 0.15 in |
| T | 3.8 mm |
| OD | 3.819 in |
| OD | 97.0 mm |
| Maximum Temperature | 100 °C |
| Maximum Temperature | 212 °F |
| Colour | Red |
| Material | Silicone |
| Type | 1 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue