| Quantity | Unit price |
|---|---|
| 10 - 99 | £ 2.2563 |
| 100 + | £ 1.0659 |
| A | 3.937 in |
|---|---|
| A | 100.0 mm |
| OD | 3.937 in |
| OD | 100.0 mm |
| Maximum Temperature | 212 °F |
| Maximum Temperature | 100 °C |
| Colour | Clear |
| Material | LDPE |
| Type | 2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue