Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
10288221
498807
| Quantity | Unit price |
|---|---|
| 10 - 99 | £ 1.8444 |
| 100 + | £ 0.8717 |
| A | 50.0 mm |
|---|---|
| A | 1.969 in |
| OD | 200.0 mm |
| OD | 7.874 in |
| Maximum Temperature | 212 °F |
| Maximum Temperature | 100 °C |
| Colour | Clear |
| Material | LDPE |
| Type | 2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue