Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Die Springs are robust, heavy-duty Compression Springs designed to withstand high loads and stress, making them ideal for demanding industrial applications. Our Die Springs are colour coded based on load rating, which helps to correctly assemble applications with multiple different springs on it. Their wire is pulled extra fine, heat-treated, and shot-peened.
These Springs can tolerate severe pressures and temperatures between -200 C and +200 C while maintaining its shape after repeated compression. Typically used on applications that require consistent performance under high stress, such as Ejector Springs on Metal Stamping Dies, Shock Absorbers and Punch Presses on Machinery, as well as suspension systems. In high-demand situations, they provide constant force, deflection, and dependability. Material: Chromium Alloy Steel Colour: Yellow, Red, Blue, Green Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Operating Deflection | Spring Rate | Colour | Hole Diameter | Maximum Deflection | Maximum Force | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 19.4697 - £ 19.4697 | Request the lead time here |
3.004 in
76.3 mm
|
53.4 Nmm
53.4 Nmm
|
Yellow
|
1.26 in
32.0 mm
|
4.094 in
104.0 mm
|
5553.0 N
5553.0 N
|
Extra Heavy Duty
|
||
| £ 8.5569 - £ 8.5569 | Request the lead time here |
0.878 in
22.3 mm
|
314.0 Nmm
314.0 Nmm
|
Yellow
|
1.575 in
40.0 mm
|
1.051 in
26.7 mm
|
8382.0 N
8382.0 N
|
Extra Heavy Duty
|
||
| £ 11.7149 - £ 11.7149 | Request the lead time here |
1.37 in
34.8 mm
|
196.2 Nmm
196.2 Nmm
|
Yellow
|
1.575 in
40.0 mm
|
1.752 in
44.5 mm
|
8732.0 N
8732.0 N
|
Extra Heavy Duty
|
||
| £ 4.0577 - £ 4.0577 | Request the lead time here |
2.189 in
55.6 mm
|
26.3 Nmm
26.3 Nmm
|
Blue
|
0.984 in
25.0 mm
|
2.366 in
60.1 mm
|
1579.0 N
1579.0 N
|
Medium Duty
|
||
| £ 8.6177 - £ 8.6177 | Request the lead time here |
4.803 in
122.0 mm
|
11.6 Nmm
11.6 Nmm
|
Blue
|
0.984 in
25.0 mm
|
5.315 in
135.0 mm
|
1562.0 N
1562.0 N
|
Medium Duty
|
||
| 10335260 | £ 2.9774 - £ 2.9774 | Request the lead time here |
1.008 in
25.6 mm
|
87.5 Nmm
87.5 Nmm
|
Blue
|
1.26 in
32.0 mm
|
1.118 in
28.4 mm
|
2495.0 N
2495.0 N
|
Light Duty
|
|
| £ 5.9795 - £ 5.9795 | Request the lead time here |
3.197 in
81.2 mm
|
17.6 Nmm
17.6 Nmm
|
Blue
|
0.984 in
25.0 mm
|
3.48 in
88.4 mm
|
1559.0 N
1559.0 N
|
Medium Duty
|
||
| £ 3.9882 - £ 3.9882 | Request the lead time here |
0.803 in
20.4 mm
|
116.2 Nmm
116.2 Nmm
|
Blue
|
1.26 in
32.0 mm
|
0.913 in
23.2 mm
|
2697.0 N
2697.0 N
|
Light Duty
|
||
| £ 4.4741 - £ 4.4741 | Request the lead time here |
1.606 in
40.8 mm
|
51.6 Nmm
51.6 Nmm
|
Blue
|
1.26 in
32.0 mm
|
1.89 in
48.0 mm
|
2475.0 N
2475.0 N
|
Medium Duty
|
||
| £ 5.084 - £ 5.084 | Request the lead time here |
2.394 in
60.8 mm
|
23.8 Nmm
23.8 Nmm
|
Blue
|
0.984 in
25.0 mm
|
2.559 in
65.0 mm
|
1544.0 N
1544.0 N
|
Light Duty
|
||
| £ 2.5702 - £ 2.5702 | Request the lead time here |
0.598 in
15.2 mm
|
166.8 Nmm
166.8 Nmm
|
Blue
|
1.26 in
32.0 mm
|
0.685 in
17.4 mm
|
2903.0 N
2903.0 N
|
Medium Duty
|
||
| £ 3.6518 - £ 3.6518 | Request the lead time here |
1.197 in
30.4 mm
|
70.9 Nmm
70.9 Nmm
|
Blue
|
1.26 in
32.0 mm
|
1.346 in
34.2 mm
|
2425.0 N
2425.0 N
|
Medium Duty
|
||
| £ 7.5248 - £ 7.5248 | Request the lead time here |
2.803 in
71.2 mm
|
20.1 Nmm
20.1 Nmm
|
Blue
|
0.984 in
25.0 mm
|
3.016 in
76.6 mm
|
1542.0 N
1542.0 N
|
Medium Duty
|
||
| £ 2.494 - £ 2.494 | Request the lead time here |
0.693 in
17.6 mm
|
136.4 Nmm
136.4 Nmm
|
Blue
|
1.26 in
32.0 mm
|
0.776 in
19.7 mm
|
2686.0 N
2686.0 N
|
Medium Duty
|
||
| £ 5.3441 - £ 5.3441 | 20 In stock |
1.402 in
35.6 mm
|
60.4 Nmm
60.4 Nmm
|
Blue
|
1.26 in
32.0 mm
|
1.591 in
40.4 mm
|
2438.0 N
2438.0 N
|
Medium Duty
|
||
| £ 7.5315 - £ 7.5315 | Request the lead time here |
4.803 in
122.0 mm
|
6.4 Nmm
6.4 Nmm
|
Blue
|
0.787 in
20.0 mm
|
5.63 in
143.0 mm
|
917.0 N
917.0 N
|
Medium Duty
|
||
| £ 2.1321 - £ 2.1321 | Request the lead time here |
0.693 in
17.6 mm
|
89.1 Nmm
89.1 Nmm
|
Blue
|
0.984 in
25.0 mm
|
0.724 in
18.4 mm
|
1639.0 N
1639.0 N
|
Medium Duty
|
||
| £ 2.3667 - £ 2.3667 | Request the lead time here |
1.402 in
35.6 mm
|
40.8 Nmm
40.8 Nmm
|
Blue
|
0.984 in
25.0 mm
|
1.496 in
38.0 mm
|
1552.0 N
1552.0 N
|
Medium Duty
|
||
| £ 0.991 - £ 0.991 | Request the lead time here |
0.504 in
12.8 mm
|
67.9 Nmm
67.9 Nmm
|
Blue
|
0.787 in
20.0 mm
|
0.547 in
13.9 mm
|
944.0 N
944.0 N
|
Medium Duty
|
||
| £ 1.3471 - £ 1.3471 | Request the lead time here |
1.008 in
25.6 mm
|
30.8 Nmm
30.8 Nmm
|
Blue
|
0.787 in
20.0 mm
|
1.024 in
26.0 mm
|
848.0 N
848.0 N
|
Light Duty