| Quantity | Unit price |
|---|---|
| 10 + | £ 8.6177 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Hole Diameter | 0.984 in |
|---|---|
| Hole Diameter | 25.0 mm |
| Maximum Application Temperature | 446 °F |
| Maximum Application Temperature | 230 °C |
| Maximum Deflection | 5.315 in |
| Maximum Deflection | 135.0 mm |
| Maximum Force | 1562.0 N |
| Maximum Force | 1562.0 N |
| Maximum Operating Deflection | 4.803 in |
| Maximum Operating Deflection | 122.0 mm |
| Maximum Operating Force | 1412.0 N |
| Maximum Operating Force | 1412.0 N |
| Optimum Operating Deflection | 3.004 in |
| Optimum Operating Deflection | 76.3 mm |
| Overall Length | 12.008 in |
| Overall Length | 305.0 mm |
| Rod Diameter | 0.492 in |
| Rod Diameter | 12.5 mm |
| Spring Rate | 11.6 Nmm |
| Spring Rate | 11.6 Nmm |
| Colour | Blue |
| Material | Chromium Alloy Steel |
| Type | Medium Duty |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue