Menu Search

Die Springs

In stock

Die Springs are robust, heavy-duty Compression Springs designed to withstand high loads and stress, making them ideal for demanding industrial applications. Our Die Springs are colour coded based on load rating, which helps to correctly assemble applications with multiple different springs on it. Their wire is pulled extra fine, heat-treated, and shot-peened.

These Springs can tolerate severe pressures and temperatures between -200 C and +200 C  while maintaining its shape after repeated compression. Typically used on applications that require consistent performance under high stress, such as Ejector Springs on Metal Stamping Dies, Shock Absorbers and Punch Presses on Machinery, as well as suspension systems. In high-demand situations, they provide constant force, deflection, and dependability. Material: Chromium Alloy Steel Colour: Yellow, Red, Blue, Green Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
439 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Operating Deflection Spring Rate Colour Hole Diameter Maximum Deflection Maximum Force Type View
£ 3.6891 - £ 3.6891 Request the lead time here
50.8 mm
28.5 Nmm
Blue
25.0 mm
54.0 mm
1539.0 N
Medium Duty
£ 3.5182 - £ 3.5182 Request the lead time here
50.8 mm
15.3 Nmm
Blue
20.0 mm
56.9 mm
870.0 N
Medium Duty
£ 1.1146 - £ 1.1146 Request the lead time here
10.0 mm
171.5 Nmm
Blue
25.0 mm
10.0 mm
1749.0 N
Light Duty
£ 2.334 - £ 2.334 Request the lead time here
40.8 mm
19.4 Nmm
Blue
20.0 mm
47.3 mm
916.0 N
Medium Duty
£ 3.798 - £ 3.798 Request the lead time here
60.8 mm
12.8 Nmm
Blue
20.0 mm
67.6 mm
864.0 N
Medium Duty
£ 2.3667 - £ 2.3667 Request the lead time here
35.6 mm
40.8 Nmm
Blue
25.0 mm
38.0 mm
1552.0 N
Medium Duty
£ 18.0288 - £ 18.0288 Request the lead time here
30.4 mm
191.2 Nmm
Green
63.0 mm
36.8 mm
7036.0 N
Light Duty
£ 12.3319 - £ 12.3319 Request the lead time here
30.4 mm
125.2 Nmm
Green
50.0 mm
46.2 mm
5782.0 N
Light Duty
£ 26.2021 - £ 26.2021 Request the lead time here
101.6 mm
35.7 Nmm
Green
50.0 mm
160.8 mm
5734.0 N
Light Duty
£ 20.9735 - £ 20.9735 Request the lead time here
50.8 mm
105.7 Nmm
Green
63.0 mm
62.7 mm
6625.0 N
Light Duty
£ 11.7024 - £ 11.7024 Request the lead time here
40.8 mm
90.4 Nmm
Green
50.0 mm
62.3 mm
5629.0 N
Light Duty
£ 37.4483 - £ 37.4483 Request the lead time here
101.6 mm
49.9 Nmm
Green
63.0 mm
130.0 mm
6483.0 N
Light Duty
£ 15.0522 - £ 15.0522 Request the lead time here
81.2 mm
41.8 Nmm
Green
50.0 mm
122.8 mm
5132.0 N
Light Duty
£ 8.5712 - £ 8.5712 Request the lead time here
71.2 mm
17.6 Nmm
Green
32.0 mm
112.7 mm
1986.0 N
Light Duty
£ 5.3914 - £ 5.3914 Request the lead time here
30.4 mm
66.6 Nmm
Green
40.0 mm
37.9 mm
2522.0 N
Light Duty
£ 13.7679 - £ 13.7679 Request the lead time here
45.6 mm
78.7 Nmm
Green
50.0 mm
70.1 mm
5514.0 N
Light Duty
£ 8.7358 - £ 8.7358 Request the lead time here
60.8 mm
31.7 Nmm
Green
40.0 mm
76.8 mm
2437.0 N
Light Duty
£ 26.2058 - £ 26.2058 Request the lead time here
56.0 mm
63.1 Nmm
Green
50.0 mm
84.2 mm
5311.0 N
Light Duty
£ 11.0527 - £ 11.0527 Request the lead time here
101.6 mm
12.6 Nmm
Green
32.0 mm
163.8 mm
2062.0 N
Light Duty
£ 15.2637 - £ 15.2637 Request the lead time here
101.6 mm
18.9 Nmm
Green
40.0 mm
130.4 mm
2461.0 N
Light Duty
  • of 22
Die Spring ISO 10243 25.0 mm 127.0 mm 28.5 Nmm

10637265

Price Range
£ 3.6891 - £ 3.6891

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    25.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    54.0 mm
  • Maximum Force
    1539.0 N
  • Maximum Operating Deflection
    50.8 mm
Die Spring ISO 10243 20.0 mm 127.0 mm 15.3 Nmm

10643563

Price Range
£ 3.5182 - £ 3.5182

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    20.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    56.9 mm
  • Maximum Force
    870.0 N
  • Maximum Operating Deflection
    50.8 mm
Die Spring ISO 10243 25.0 mm 25.0 mm 171.5 Nmm

10424162

Price Range
£ 1.1146 - £ 1.1146

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    25.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    10.0 mm
  • Maximum Force
    1749.0 N
  • Maximum Operating Deflection
    10.0 mm
Die Spring ISO 10243 20.0 mm 102.0 mm 19.4 Nmm

10444894

Price Range
£ 2.334 - £ 2.334

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    20.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    47.3 mm
  • Maximum Force
    916.0 N
  • Maximum Operating Deflection
    40.8 mm
Die Spring ISO 10243 20.0 mm 152.0 mm 12.8 Nmm

10631249

Price Range
£ 3.798 - £ 3.798

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    20.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    67.6 mm
  • Maximum Force
    864.0 N
  • Maximum Operating Deflection
    60.8 mm
Die Spring ISO 10243 25.0 mm 89.0 mm 40.8 Nmm

10637234

Price Range
£ 2.3667 - £ 2.3667

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    25.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    38.0 mm
  • Maximum Force
    1552.0 N
  • Maximum Operating Deflection
    35.6 mm
Die Spring ISO 10243 63.0 mm 76.0 mm 191.2 Nmm

10644508

Price Range
£ 18.0288 - £ 18.0288

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    63.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    36.8 mm
  • Maximum Force
    7036.0 N
  • Maximum Operating Deflection
    30.4 mm
Die Spring ISO 10243 50.0 mm 76.0 mm 125.2 Nmm

10636879

Price Range
£ 12.3319 - £ 12.3319

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    50.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    46.2 mm
  • Maximum Force
    5782.0 N
  • Maximum Operating Deflection
    30.4 mm
Die Spring ISO 10243 50.0 mm 254.0 mm 35.7 Nmm

10630785

Price Range
£ 26.2021 - £ 26.2021

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    50.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    160.8 mm
  • Maximum Force
    5734.0 N
  • Maximum Operating Deflection
    101.6 mm
Die Spring ISO 10243 63.0 mm 127.0 mm 105.7 Nmm

10644300

Price Range
£ 20.9735 - £ 20.9735

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    63.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    62.7 mm
  • Maximum Force
    6625.0 N
  • Maximum Operating Deflection
    50.8 mm
Die Spring ISO 10243 50.0 mm 102.0 mm 90.4 Nmm

10643471

Price Range
£ 11.7024 - £ 11.7024

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    50.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    62.3 mm
  • Maximum Force
    5629.0 N
  • Maximum Operating Deflection
    40.8 mm
Die Spring ISO 10243 63.0 mm 254.0 mm 49.9 Nmm

10643488

Price Range
£ 37.4483 - £ 37.4483

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    63.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    130.0 mm
  • Maximum Force
    6483.0 N
  • Maximum Operating Deflection
    101.6 mm
Die Spring ISO 10243 50.0 mm 203.0 mm 41.8 Nmm

10630754

Price Range
£ 15.0522 - £ 15.0522

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    50.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    122.8 mm
  • Maximum Force
    5132.0 N
  • Maximum Operating Deflection
    81.2 mm
Die Spring ISO 10243 32.0 mm 178.0 mm 17.6 Nmm

10637043

Price Range
£ 8.5712 - £ 8.5712

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    32.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    112.7 mm
  • Maximum Force
    1986.0 N
  • Maximum Operating Deflection
    71.2 mm
Die Spring ISO 10243 40.0 mm 76.0 mm 66.6 Nmm

10643570

Price Range
£ 5.3914 - £ 5.3914

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    40.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    37.9 mm
  • Maximum Force
    2522.0 N
  • Maximum Operating Deflection
    30.4 mm
Die Spring ISO 10243 50.0 mm 114.0 mm 78.7 Nmm

10636831

Price Range
£ 13.7679 - £ 13.7679

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    50.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    70.1 mm
  • Maximum Force
    5514.0 N
  • Maximum Operating Deflection
    45.6 mm
Die Spring ISO 10243 40.0 mm 152.0 mm 31.7 Nmm

10630952

Price Range
£ 8.7358 - £ 8.7358

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    40.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    76.8 mm
  • Maximum Force
    2437.0 N
  • Maximum Operating Deflection
    60.8 mm
Die Spring ISO 10243 50.0 mm 140.0 mm 63.1 Nmm

10644324

Price Range
£ 26.2058 - £ 26.2058

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    50.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    84.2 mm
  • Maximum Force
    5311.0 N
  • Maximum Operating Deflection
    56.0 mm
Die Spring ISO 10243 32.0 mm 254.0 mm 12.6 Nmm

10643655

Price Range
£ 11.0527 - £ 11.0527

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    32.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    163.8 mm
  • Maximum Force
    2062.0 N
  • Maximum Operating Deflection
    101.6 mm
Die Spring ISO 10243 40.0 mm 254.0 mm 18.9 Nmm

10234921

Price Range
£ 15.2637 - £ 15.2637

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    40.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    130.4 mm
  • Maximum Force
    2461.0 N
  • Maximum Operating Deflection
    101.6 mm