Menu Search

Crossed Roller Rail Sets

In production

These Crossed Roller Rail Sets are linear motion systems that provide applications with positioning and smooth guiding. Its design, which consists of two parallel rails with crossed roller bearings, allows for high-precision linear motion and outstanding load-carrying capability.

They evenly distribute loads, resulting in minimum deflection and great repeatability, allowing for precise motion control. Because of their small shape, they are perfect for applications where space is restricted or a compact design is required.

It comes in four rails, each with two roller cages and eight head bolts. They are corrosion-resistant and can withstand temperatures from -40 C to +80C. Used in applications such as industrial automotive, medical equipment, machine tools and defence.

  • It is perfect for applications where space is restricted or a compact design is required.
  • It can withstand temperatures from -40 C to +80C.
  • It comes in four rails, each with two roller cages and eight head bolts.
Material: Steel Series Code: SRL1000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
73 results
Product SKUs information
Item Code Price range Availability d2 w1 d1 h1 +0|-0.3 Stroke max d3 l1 View
£ 533.3886 - £ 820.6002 Request the lead time here
13.5
28.0
8.5
58.0
400.0
M10
500.0
£ 225.3384 - £ 346.6674 Request the lead time here
13.5
28.0
8.5
58.0
160.0
M10
200.0
£ 156.7638 - £ 241.1688 Request the lead time here
7.5
11.0
4.3
22.0
230.0
M5
280.0
£ 1,486.6602 - £ 2,287.1766 Request the lead time here
10.5
22.0
6.8
44.0
982.0
M8
1200.0
£ 2,036.6034 - £ 3,133.236 Request the lead time here
13.5
28.0
8.5
58.0
972.0
M10
1200.0
£ 1,232.2212 - £ 1,895.7312 Request the lead time here
13.5
28.0
8.5
58.0
732.0
M10
900.0
£ 201.093 - £ 309.3762 Request the lead time here
4.4
6.0
2.55
12.0
148.0
M3
180.0
£ 85.578 - £ 131.6514 Request the lead time here
4.4
6.0
2.55
12.0
72.0
M3
90.0
£ 89.8518 - £ 138.2304 Request the lead time here
4.4
6.0
2.55
12.0
86.0
M3
105.0
£ 230.061 - £ 353.94 Request the lead time here
7.5
11.0
4.3
22.0
354.0
M5
440.0
£ 89.8518 - £ 138.2304 Request the lead time here
3.0
4.0
1.65
8.5
53.0
M2
70.0
£ 108.0078 - £ 166.1682 Request the lead time here
7.5
11.0
4.3
22.0
154.0
M5
200.0
£ 53.3358 - £ 82.059 Request the lead time here
3.0
4.0
1.65
8.5
13.0
M2
20.0
£ 73.5828 - £ 113.2098 Request the lead time here
3.0
4.0
1.65
8.5
37.0
M2
50.0
£ 55.6308 - £ 85.578 Request the lead time here
3.0
4.0
1.65
8.5
21.0
M2
30.0
£ 66.7488 - £ 102.6834 Request the lead time here
3.0
4.0
1.65
8.5
29.0
M2
40.0
£ 444.9648 - £ 684.5628 Request the lead time here
10.5
22.0
6.8
44.0
482.0
M8
600.0
£ 365.2926 - £ 561.9894 Request the lead time here
9.5
15.0
5.3
31.0
486.0
M6
600.0
£ 127.9692 - £ 196.8804 Request the lead time here
9.5
15.0
5.3
31.0
200.0
M6
250.0
£ 55.6308 - £ 85.578 Request the lead time here
4.4
6.0
2.55
12.0
30.0
M3
45.0
  • of 4
Crossed Roller Rail Set 500.0 M10 28.0 Steel

20162429

Price Range
£ 820.6002 - £ 533.3886

Stock Levels
Request the lead time here
Attributes
  • l1
    500.0
  • Stroke max
    400.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 200.0 M10 28.0 Steel

20162399

Price Range
£ 346.6674 - £ 225.3384

Stock Levels
Request the lead time here
Attributes
  • l1
    200.0
  • Stroke max
    160.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 280.0 M5 11.0 Steel

20162467

Price Range
£ 241.1688 - £ 156.7638

Stock Levels
Request the lead time here
Attributes
  • l1
    280.0
  • Stroke max
    230.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 1200.0 M8 22.0 Steel

20174071

Price Range
£ 2,287.1766 - £ 1,486.6602

Stock Levels
Request the lead time here
Attributes
  • l1
    1200.0
  • Stroke max
    982.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 1200.0 M10 28.0 Steel

20174125

Price Range
£ 3,133.236 - £ 2,036.6034

Stock Levels
Request the lead time here
Attributes
  • l1
    1200.0
  • Stroke max
    972.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 900.0 M10 28.0 Steel

20174101

Price Range
£ 1,895.7312 - £ 1,232.2212

Stock Levels
Request the lead time here
Attributes
  • l1
    900.0
  • Stroke max
    732.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 180.0 M3 6.0 Steel

20162054

Price Range
£ 309.3762 - £ 201.093

Stock Levels
Request the lead time here
Attributes
  • l1
    180.0
  • Stroke max
    148.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 90.0 M3 6.0 Steel

20162009

Price Range
£ 131.6514 - £ 85.578

Stock Levels
Request the lead time here
Attributes
  • l1
    90.0
  • Stroke max
    72.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 105.0 M3 6.0 Steel

20162016

Price Range
£ 138.2304 - £ 89.8518

Stock Levels
Request the lead time here
Attributes
  • l1
    105.0
  • Stroke max
    86.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 440.0 M5 11.0 Steel

20162450

Price Range
£ 353.94 - £ 230.061

Stock Levels
Request the lead time here
Attributes
  • l1
    440.0
  • Stroke max
    354.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 70.0 M2 4.0 Steel

20161941

Price Range
£ 138.2304 - £ 89.8518

Stock Levels
Request the lead time here
Attributes
  • l1
    70.0
  • Stroke max
    53.0
  • w1
    4.0
  • d1
    1.65
  • d2
    3.0
Crossed Roller Rail Set 200.0 M5 11.0 Steel

20161880

Price Range
£ 166.1682 - £ 108.0078

Stock Levels
Request the lead time here
Attributes
  • l1
    200.0
  • Stroke max
    154.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 20.0 M2 4.0 Steel

20161897

Price Range
£ 82.059 - £ 53.3358

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • Stroke max
    13.0
  • w1
    4.0
  • d1
    1.65
  • d2
    3.0
Crossed Roller Rail Set 50.0 M2 4.0 Steel

20161927

Price Range
£ 113.2098 - £ 73.5828

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • Stroke max
    37.0
  • w1
    4.0
  • d1
    1.65
  • d2
    3.0
Crossed Roller Rail Set 30.0 M2 4.0 Steel

20161903

Price Range
£ 85.578 - £ 55.6308

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • Stroke max
    21.0
  • w1
    4.0
  • d1
    1.65
  • d2
    3.0
Crossed Roller Rail Set 40.0 M2 4.0 Steel

20161910

Price Range
£ 102.6834 - £ 66.7488

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • Stroke max
    29.0
  • w1
    4.0
  • d1
    1.65
  • d2
    3.0
Crossed Roller Rail Set 600.0 M8 22.0 Steel

20162382

Price Range
£ 684.5628 - £ 444.9648

Stock Levels
Request the lead time here
Attributes
  • l1
    600.0
  • Stroke max
    482.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 600.0 M6 15.0 Steel

20162337

Price Range
£ 561.9894 - £ 365.2926

Stock Levels
Request the lead time here
Attributes
  • l1
    600.0
  • Stroke max
    486.0
  • w1
    15.0
  • d1
    5.3
  • d2
    9.5
Crossed Roller Rail Set 250.0 M6 15.0 Steel

20162269

Price Range
£ 196.8804 - £ 127.9692

Stock Levels
Request the lead time here
Attributes
  • l1
    250.0
  • Stroke max
    200.0
  • w1
    15.0
  • d1
    5.3
  • d2
    9.5
Crossed Roller Rail Set 45.0 M3 6.0 Steel

20161972

Price Range
£ 85.578 - £ 55.6308

Stock Levels
Request the lead time here
Attributes
  • l1
    45.0
  • Stroke max
    30.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4