20162368
20162368
| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 434.4384 |
| 5 - 9 | £ 390.9966 |
| 10 - 19 | £ 369.2706 |
| 20 - 49 | £ 325.8288 |
| 50 + | £ 282.387 |
| l1 | 400.0 |
|---|---|
| Stroke max | 306.0 |
| w1 | 22.0 |
| d1 | 6.8 |
| d2 | 10.5 |
| d3 | M8 |
| h1 +0|-0.3 | 44.0 |
| h2 | 20.2 |
| h3 | 9.0 |
| l2 | 100.0 |
| l3 | 50.0 |
| l4 | 3.5 |
| w2 | 5.2 |
| No. of rollers | 18.0 |
| Dyn. load C max. kN | 129.0 |
| Static load C0 max. kN | 131.0 |
| Weight kg | 5.02 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue