20162320
20162320
| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 513.1416 |
| 5 - 9 | £ 461.8254 |
| 10 - 19 | £ 436.1724 |
| 20 - 49 | £ 384.8562 |
| 50 + | £ 333.54 |
| l1 | 550.0 |
|---|---|
| Stroke max | 458.0 |
| w1 | 15.0 |
| d1 | 5.3 |
| d2 | 9.5 |
| d3 | M6 |
| h1 +0|-0.3 | 31.0 |
| h2 | 14.0 |
| h3 | 6.0 |
| l2 | 50.0 |
| l3 | 25.0 |
| l4 | 2.0 |
| w2 | 5.2 |
| No. of rollers | 36.0 |
| Dyn. load C max. kN | 92.5 |
| Static load C0 max. kN | 94.8 |
| Weight kg | 3.16 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue