| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 147.9816 |
| 5 - 9 | £ 133.1814 |
| 10 - 19 | £ 125.7864 |
| 20 - 49 | £ 110.9862 |
| 50 + | £ 96.186 |
| l1 | 175.0 |
|---|---|
| Stroke max | 144.0 |
| w1 | 8.0 |
| d1 | 3.3 |
| d2 | 6.0 |
| d3 | M4 |
| h1 +0|-0.3 | 18.0 |
| h2 | 8.3 |
| h3 | 3.5 |
| l2 | 25.0 |
| l3 | 12.5 |
| l4 | 2.0 |
| w2 | 3.1 |
| No. of rollers | 21.0 |
| Dyn. load C max. kN | 13.4 |
| Static load C0 max. kN | 16.0 |
| Weight kg | 0.32 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue