20162405
20162405
| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 460.7748 |
| 5 - 9 | £ 414.7014 |
| 10 - 19 | £ 391.6596 |
| 20 - 49 | £ 345.5862 |
| 50 + | £ 299.5026 |
| l1 | 300.0 |
|---|---|
| Stroke max | 216.0 |
| w1 | 28.0 |
| d1 | 8.5 |
| d2 | 13.5 |
| d3 | M10 |
| h1 +0|-0.3 | 58.0 |
| h2 | 26.9 |
| h3 | 12.0 |
| l2 | 100.0 |
| l3 | 50.0 |
| l4 | 3.5 |
| w2 | 8.2 |
| No. of rollers | 11.0 |
| Dyn. load C max. kN | 162.0 |
| Static load C0 max. kN | 145.0 |
| Weight kg | 6.32 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue