Menu Search

Cam Levers - Threaded Insert

In stock

Internal Thread Cam Levers allow quick fastening or unfastening without the use of tools and allow fine adjustments to the clamping action. Releasing the handle disengages the lever for tightening or loosening while the insert or stud remains stationary.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
72 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Body Diameter Mount Type Full Material View
£ 6.1374 - £ 6.265 Request the lead time here
M6
15.0 mm
Insert
Glass Filled Polyamide
£ 12.6576 - £ 12.6576 696 In stock
M6
18.0 mm
Internal Thread
Glass Fibre Reinforced Polyamide Based Technopolymer
£ 11.2685 - £ 11.2685 385 In stock
M6
18.0 mm
Internal Thread
Glass Fibre Reinforced Polyamide Based Technopolymer
£ 23.0994 - £ 53.3744 Request the lead time here
M6
25.0 mm
Internal Thread
Die Cast Zinc
£ 29.4192 - £ 30.0261 Request the lead time here
M10
30.0 mm
Internal Thread
Die Cast Zinc
£ 20.4251 - £ 20.4251 Request the lead time here
M8
25.0 mm
Internal Thread
Glass Fibre Reinforced Polyamide Based Technopolymer
£ 18.1431 - £ 18.1431 189 In stock
M8
25.0 mm
Internal Thread
Glass Fibre Reinforced Polyamide Based Technopolymer
£ 18.9793 - £ 19.362 4 In stock
M6
19.0 mm
Internal Thread
Die Cast Zinc
Request the lead time here
M5
12.0 mm
Insert
Glass Filled Polyamide
£ 6.7753 - £ 6.917 80 In stock
M8
18.5 mm
Insert
Glass Filled Polyamide
10644966 £ 17.8112 - £ 17.8112 Request the lead time here
M6
21.0 mm
Internal Thread
Glass Fibre Reinforced Polyamide Based Technopolymer
£ 6.1374 - £ 6.265 6 In stock
M8
15.0 mm
Insert
Glass Filled Polyamide
£ 14.1034 - £ 14.1034 Request the lead time here
M8
20.0 mm
Internal Thread
Glass Fibre Reinforced Polyamide Based Technopolymer
£ 16.272 - £ 16.272 324 In stock
M6
21.0 mm
Internal Thread
Glass Fibre Reinforced Polyamide Based Technopolymer
10195536 £ 18.9793 - £ 43.8251 59 In stock
M5
19.0 mm
Internal Thread
Die Cast Zinc
£ 12.5584 - £ 12.5584 72 In stock
M8
20.0 mm
Internal Thread
Glass Fibre Reinforced Polyamide Based Technopolymer
£ 29.4192 - £ 30.0261 Request the lead time here
M8
30.0 mm
Internal Thread
Die Cast Zinc
£ 23.0994 - £ 53.3744 Request the lead time here
M8
25.0 mm
Internal Thread
Die Cast Zinc
Request the lead time here
M8
22.5 mm
Threaded Stud
Polyamide;Die Cast Zinc;AISI 303 Stainless Steel
Request the lead time here
M8
22.5 mm
Threaded Stud
Polyamide;Die Cast Zinc;AISI 303 Stainless Steel
  • of 4
Cam Lever Insert M6 Black

10279243

Price Range
£ 6.265 - £ 6.1374

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Filled Nylon
  • Mount Type
    Insert
  • Body Diameter
    15.0 mm
  • Overall Height
    38.0 mm
Cam Lever Internal Thread M6 63.0 mm Black

10190692

Price Range
£ 12.6576 - £ 12.6576

Stock Levels
696 In stock
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Internal Thread
  • Body Diameter
    18.0 mm
  • Overall Length
    63.0 mm
Cam Lever Internal Thread M6 63.0 mm Black

10190661

Price Range
£ 11.2685 - £ 11.2685

Stock Levels
385 In stock
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Internal Thread
  • Body Diameter
    18.0 mm
  • Overall Length
    63.0 mm
Cam Lever Internal Thread M6 Black

10195697

Price Range
£ 53.3744 - £ 23.0994

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Internal Thread
  • Body Diameter
    25.0 mm
  • Thread Length
    12.0 mm
Cam Lever Internal Thread M10 Black

10195376

Price Range
£ 30.0261 - £ 29.4192

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Internal Thread
  • Body Diameter
    30.0 mm
  • Thread Length
    15.0 mm
Cam Lever Internal Thread M8 79.0 mm Black

10190791

Price Range
£ 20.4251 - £ 20.4251

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Internal Thread
  • Body Diameter
    25.0 mm
  • Overall Length
    79.0 mm
Cam Lever Internal Thread M8 79.0 mm Black

10190784

Price Range
£ 18.1431 - £ 18.1431

Stock Levels
189 In stock
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Internal Thread
  • Body Diameter
    25.0 mm
  • Overall Length
    79.0 mm
Cam Lever Internal Thread M6 Black

10195611

Price Range
£ 19.362 - £ 18.9793

Stock Levels
4 In stock
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Internal Thread
  • Body Diameter
    19.0 mm
  • Thread Length
    10.0 mm
Clamping Lever Insert M5 Black

10567760


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mount Type
    Insert
  • Body Diameter
    12.0 mm
  • Overall Height
    29.0 mm
  • Thread Size
    M5
Cam Lever Insert M8 Black

10279304

Price Range
£ 6.917 - £ 6.7753

Stock Levels
80 In stock
Attributes
  • Colour
    Black
  • Handle Material
    Glass Filled Nylon
  • Mount Type
    Insert
  • Body Diameter
    18.5 mm
  • Overall Height
    47.0 mm
Cam Lever Internal Thread M6 Black

10644966

Price Range
£ 17.8112 - £ 17.8112

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Internal Thread
  • Body Diameter
    21.0 mm
  • Thread Size
    M6
Cam Lever Insert M8 Black

10279298

Price Range
£ 6.265 - £ 6.1374

Stock Levels
6 In stock
Attributes
  • Colour
    Black
  • Handle Material
    Glass Filled Nylon
  • Mount Type
    Insert
  • Body Diameter
    15.0 mm
  • Overall Height
    38.0 mm
Cam Lever Internal Thread M8 79.0 mm Black

10190739

Price Range
£ 14.1034 - £ 14.1034

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Internal Thread
  • Body Diameter
    20.0 mm
  • Overall Length
    79.0 mm
Cam Lever Internal Thread M6 63.0 mm Black

10190746

Price Range
£ 16.272 - £ 16.272

Stock Levels
324 In stock
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Internal Thread
  • Body Diameter
    21.0 mm
  • Overall Length
    63.0 mm
Cam Lever Internal Thread M5 Black

10195536

Price Range
£ 43.8251 - £ 18.9793

Stock Levels
59 In stock
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Internal Thread
  • Body Diameter
    19.0 mm
  • Thread Length
    10.0 mm
Cam Lever Internal Thread M8 79.0 mm Black

10190708

Price Range
£ 12.5584 - £ 12.5584

Stock Levels
72 In stock
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Internal Thread
  • Body Diameter
    20.0 mm
  • Overall Length
    79.0 mm
Cam Lever Internal Thread M8 Black

10195451

Price Range
£ 30.0261 - £ 29.4192

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Internal Thread
  • Body Diameter
    30.0 mm
  • Thread Length
    15.0 mm
Cam Lever Internal Thread M8 Black

10195772

Price Range
£ 53.3744 - £ 23.0994

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Internal Thread
  • Body Diameter
    25.0 mm
  • Thread Length
    12.0 mm
Cam Lever Threaded Stud M8 Black

10509395


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Body Diameter
    22.5 mm
  • Thread Length
    60.0 mm
Cam Lever Threaded Stud M8 Black

10509340


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Body Diameter
    22.5 mm
  • Thread Length
    25.0 mm