Menu Search

Cable Glands - Straight/Brass

In stock

These Cable Gland Straight /Brass are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure their longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification and comes with a TPE inner sealing gland and a CR/ NBR exterior sealing gland. Remove the inner sealing gland for larger cable diameters.

These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, energy, and industrial manufacturing. Locknuts and sealing washer available separately.

  • Material: Brass, PA, Stainless Steel
  • Colour: Natural, Black, Silver Grey, Dark Grey
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
103 results
Product SKUs information
Item Code Price range Availability Thread Size Maximum Compatible Cable Diameter View
490669 £ 2.2431 - £ 3.1737 Request the lead time here
PG 9
8.0 mm
£ 2.2844 - £ 3.2769 Request the lead time here
PG 9
6.0 mm
490667 £ 1.5688 - £ 2.2629 Request the lead time here
PG 7
6.5 mm
£ 3.6605 - £ 4.18 Request the lead time here
PG 11
10.0 mm
£ 3.2889 - £ 4.6444 Request the lead time here
PG 13.5
9.0 mm
490677 £ 4.3211 - £ 4.4036 Request the lead time here
PG 21
18.0 mm
£ 2.9862 - £ 4.2832 Request the lead time here
PG 13.5
12.0 mm
£ 8.4908 - £ 12.2046 40 In stock
PG 29
25.0 mm
£ 1.7539 - £ 1.9959 Request the lead time here
M12
6.5 mm
£ 18.2752 - £ 26.3703 770 In stock
PG 42
38.0 mm
490678 £ 4.8302 - £ 6.7861 600 In stock
PG 21
16.0 mm
£ 15.2201 - £ 21.9323 Request the lead time here
PG 36
26.0 mm
490672 £ 3.6781 - £ 5.1791 Request the lead time here
PG11
7.0 mm
£ 3.00 - £ 3.1238 Request the lead time here
PG16
12.0 mm
490696 £ 7.7614 - £ 11.1983 Request the lead time here
M32
20.0 mm
£ 18.5091 - £ 26.7058 Request the lead time here
M50
31.0 mm
£ 2.1055 - £ 3.0447 Request the lead time here
M16
6.0 mm
490694 £ 4.6238 - £ 6.6829 Request the lead time here
M25
16.0 mm
£ 1.899 - £ 1.9403 Request the lead time here
PG 7
5.0 mm
490692 £ 3.055 - £ 3.1238 Request the lead time here
M20
9.0 mm
  • of 6
Cable Gland PG 9 4.0 mm 8.0 mm Brass Natural

490669

Price Range
£ 3.1737 - £ 2.2431

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Compatible Cable Diameter Range
    4.0 - 8.0 mm
  • Mounting Thread Length
    6.0 mm
Cable Gland PG 9 2.0 mm 6.0 mm Brass Natural

490670

Price Range
£ 3.2769 - £ 2.2844

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Compatible Cable Diameter Range
    2.0 - 6.0 mm
  • Mounting Thread Length
    6.0 mm
Cable Gland PG 7 3.0 mm 6.5 mm Brass Natural

490667

Price Range
£ 2.2629 - £ 1.5688

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Compatible Cable Diameter Range
    3.0 - 6.5 mm
  • Mounting Thread Length
    5.0 mm
Cable Gland PG 11 5.0 mm 10.0 mm Brass Natural

490671

Price Range
£ 4.18 - £ 3.6605

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Compatible Cable Diameter Range
    5.0 - 10.0 mm
  • Mounting Thread Length
    6.0 mm
Cable Gland PG 13.5 5.0 mm 9.0 mm Brass Natural

490674

Price Range
£ 4.6444 - £ 3.2889

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Compatible Cable Diameter Range
    5.0 - 9.0 mm
  • Mounting Thread Length
    6.5 mm
Cable Gland PG 21 13.0 mm 18.0 mm Brass Natural

490677

Price Range
£ 4.4036 - £ 4.3211

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Compatible Cable Diameter Range
    13.0 - 18.0 mm
  • Mounting Thread Length
    7.0 mm
Cable Gland PG 13.5 6.0 mm 12.0 mm Brass Natural

490673

Price Range
£ 4.2832 - £ 2.9862

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Compatible Cable Diameter Range
    6.0 - 12.0 mm
  • Mounting Thread Length
    6.5 mm
Cable Gland PG 29 18.0 mm 25.0 mm Brass Natural

490679

Price Range
£ 12.2046 - £ 8.4908

Stock Levels
40 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Compatible Cable Diameter Range
    18.0 - 25.0 mm
  • Mounting Thread Length
    8.0 mm
Cable Gland M12 3.0 mm 6.5 mm Brass Natural

490687

Price Range
£ 1.9959 - £ 1.7539

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Mounting Thread Length
    6.5 mm
  • Thread Size
    M12
Cable Gland PG 42 32.0 mm 38.0 mm Brass Natural

490683

Price Range
£ 26.3703 - £ 18.2752

Stock Levels
770 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Compatible Cable Diameter Range
    32.0 - 38.0 mm
  • Mounting Thread Length
    9.0 mm
Cable Gland PG 21 9.0 mm 16.0 mm Brass Natural

490678

Price Range
£ 6.7861 - £ 4.8302

Stock Levels
600 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Compatible Cable Diameter Range
    9.0 - 16.0 mm
  • Mounting Thread Length
    7.0 mm
Cable Gland PG 36 20.0 mm 26.0 mm Brass Natural

490682

Price Range
£ 21.9323 - £ 15.2201

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Compatible Cable Diameter Range
    20.0 - 26.0 mm
  • Mounting Thread Length
    8.0 mm
Cable Gland PG11 3.0 mm 7.0 mm Brass Natural

490672

Price Range
£ 5.1791 - £ 3.6781

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Compatible Cable Diameter Range
    3.0 - 7.0 mm
  • Mounting Thread Length
    7.0 mm
Cable Gland PG16 7.0 mm 12.0 mm Brass Natural

490676

Price Range
£ 3.1238 - £ 3.00

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Mounting Thread Length
    6.5 mm
  • Thread Size
    PG16
Cable Gland M32 13.0 mm 20.0 mm Brass Natural

490696

Price Range
£ 11.1983 - £ 7.7614

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Mounting Thread Length
    10.0 mm
  • Thread Size
    M32
Cable Gland M50 25.0 mm 31.0 mm Brass Natural

490700

Price Range
£ 26.7058 - £ 18.5091

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Compatible Cable Diameter Range
    25.0 - 31.0 mm
  • Mounting Thread Length
    9.0 mm
Cable Gland M16 2.0 mm 6.0 mm Brass Natural

490690

Price Range
£ 3.0447 - £ 2.1055

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Compatible Cable Diameter Range
    2.0 - 6.0 mm
  • Mounting Thread Length
    6.0 mm
Cable Gland M25 9.0 mm 16.0 mm Brass Natural

490694

Price Range
£ 6.6829 - £ 4.6238

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Mounting Thread Length
    8.0 mm
  • Thread Size
    M25
Cable Gland PG 7 2.0 mm 5.0 mm Brass Natural

490668

Price Range
£ 1.9403 - £ 1.899

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Compatible Cable Diameter Range
    2.0 - 5.0 mm
  • Mounting Thread Length
    5.0 mm
Cable Gland M20 5.0 mm 9.0 mm Brass Natural

490692

Price Range
£ 3.1238 - £ 3.055

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Compatible Cable Diameter Range
    5.0 - 9.0 mm
  • Mounting Thread Length
    6.5 mm