| Quantity | Unit price |
|---|---|
| 5 - 24 | £ 5.1791 |
| 25 + | £ 3.6781 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Full Material | Brass |
| Gland Form | Standard |
| Compatible Cable Diameter Range | 3.0 - 7.0 mm |
| Compatible Cable Diameter Range | 0.118 - 0.276 in |
| Mounting Thread Length | 0.276 in |
| Mounting Thread Length | 7.0 mm |
| Specifications | IP68 |
| Thread Size | PG11 |
| Commodity Code | 7419809099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue