10267516
490683
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 26.3703 |
| 10 - 49 | £ 18.6467 |
| 50 + | £ 18.2752 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Full Material | Brass |
| Gland Form | Standard |
| Compatible Cable Diameter Range | 32.0 - 38.0 mm |
| Compatible Cable Diameter Range | 1.26 - 1.496 in |
| Mounting Thread Length | 0.354 in |
| Mounting Thread Length | 9.0 mm |
| Specifications | IP68 |
| Thread Size | PG 42 |
| Commodity Code | 7415330000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue