Menu Search

Cable Gland M12 3.0 mm 6.5 mm Brass Natural

This nickel plated brass cable gland provides an IP68 protection rating for metric threads. The corresponding locknut and sealing washer can be ordered separately. CE approved.
Essentra Part Number:

10267530

Manufacturer Part Number:

490687

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 24 £ 1.9959
25 - 899 £ 1.7943
900 + £ 1.7539
Standard pack: 25

Order in multiple of 5

Total price:

£ 9.98

5 x £ 1.9959

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Brass
Gland Form Standard
Mounting Thread Length 6.5 mm
Thread Size M12
Commodity Code 7415330000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us