The Cable Conduit range has been developed and tested to the most demanding quality standards and have been awarded quality approvals and compliance worldwide. The range supports plastic conduit systems and accessories. Plastic conduit is highly flexible and has a high fatigue life. Its high impact strength aids to its recovery capability when crushed. Typical applications for this type of conduit include general factory wiring and connections to machines. Comes in a variety of materials depending on your requirements.
Series Code :SR1734
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Colour | Material | Inside Diameter | Minimum Compatible Tube Diameter | Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 3.8119 - £ 25.8027 | 90 In stock |
3.543 in
90.0 mm
|
Black
|
PA
|
0.787 in
20.0 mm
|
0.984 in
25.0 mm
|
1.102 in
28.0 mm
|
||
| £ 8.2839 - £ 9.1123 | 8 In stock |
1.85 in
47.0 mm
|
Black
|
PA
|
0.598 in
15.2 mm
|
0.787 in
20.0 mm
|
0.906 in
23.0 mm
|
||
| £ 1.8578 - £ 1.899 | Request the lead time here |
2.047 in
52.0 mm
|
Black
|
PA
|
0.787 in
20.0 mm
|
0.984 in
25.0 mm
|
1.102 in
28.0 mm
|
||
| £ 13.1632 - £ 20.2714 | 50 In stock |
3.15 in
80.0 mm
|
Black
|
PA
|
0.591 in
15.0 mm
|
0.827 in
21.0 mm
|
0.906 in
23.0 mm
|
||
| £ 14.2144 - £ 14.2144 | Request the lead time here |
2.126 in
54.0 mm
|
Black
|
PA
|
0.795 in
20.2 mm
|
0.984 in
25.0 mm
|
1.102 in
28.0 mm
|
||
| £ 2.2018 - £ 15.9202 | 20 In stock |
3.15 in
80.0 mm
|
Black
|
PA
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
0.906 in
23.0 mm
|
||
| £ 1.5833 - £ 1.6238 | Request the lead time here |
1.929 in
49.0 mm
|
Black
|
PA
|
0.598 in
15.2 mm
|
0.827 in
21.0 mm
|
0.906 in
23.0 mm
|
||
| £ 1.4741 - £ 1.5308 | 2100 In stock |
328.084 ft
100.0 m
|
Black
|
PA
|
0.39 in
9.9 mm
|
0.409 in
10.4 mm
|
0.512 in
13.0 mm
|
||
| £ 2.934 - £ 2.934 | 100 In stock |
164.042 ft
50.0 m
|
Black
|
PA
|
0.654 in
16.6 mm
|
0.677 in
17.2 mm
|
0.835 in
21.2 mm
|
||
| £ 5.2685 - £ 5.2685 | Request the lead time here |
164.042 ft
50.0 m
|
Black
|
PA
|
1.142 in
29.0 mm
|
1.173 in
29.8 mm
|
1.358 in
34.5 mm
|
||
| £ 1.4741 - £ 1.5308 | 5032 In stock |
328.084 ft
100.0 m
|
Black
|
PA
|
0.39 in
9.9 mm
|
0.409 in
10.4 mm
|
0.512 in
13.0 mm
|
||
| 10153475 | £ 2.8773 - £ 2.934 | 1550 In stock |
164.042 ft
50.0 m
|
Black
|
PA
|
0.654 in
16.6 mm
|
0.677 in
17.2 mm
|
0.835 in
21.2 mm
|
|
| £ 7.9517 - £ 7.9517 | 25 In stock |
164.042 ft
50.0 m
|
Black
|
PA
|
1.142 in
29.0 mm
|
1.173 in
29.8 mm
|
1.358 in
34.5 mm
|
||
| £ 1.3749 - £ 1.3749 | 400 In stock |
328.084 ft
100.0 m
|
Black
|
PA
|
0.331 in
8.4 mm
|
0.346 in
8.8 mm
|
0.461 in
11.7 mm
|
||
| £ 266.8483 - £ 266.8483 | Request the lead time here |
82.021 ft
25.0 m
|
Steel
|
Steel
|
0.665 in
16.9 mm
|
|
0.807 in
20.5 mm
|
||
| £ 343.2106 - £ 343.2106 | Request the lead time here |
82.021 ft
25.0 m
|
Black
|
Steel
|
0.665 in
16.9 mm
|
|
0.807 in
20.5 mm
|
||
| 10276891 | £ 121.4585 - £ 121.4585 | 28 In stock |
82.021 ft
25.0 m
|
Black
|
PA
|
0.752 in
19.1 mm
|
|
0.984 in
25.0 mm
|
|
| 10276853 | £ 108.3851 - £ 108.3851 | Request the lead time here |
82.021 ft
25.0 m
|
Black
|
PA
|
0.657 in
16.7 mm
|
|
0.835 in
21.2 mm
|
|
| 10636176 | £ 133.2914 - £ 133.2914 | Request the lead time here |
82.021 ft
25.0 m
|
Black
|
PA
|
0.898 in
22.8 mm
|
|
1.122 in
28.5 mm
|
|
| £ 1.4174 - £ 1.4883 | 300 In stock |
328.084 ft
100.0 m
|
Black
|
PA
|
0.331 in
8.4 mm
|
0.346 in
8.8 mm
|
0.461 in
11.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue