10153628
CT-17-A-PA-BK
| Quantity | Unit price |
|---|---|
| 50 + | £ 2.934 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Conduit Form | Unsplit |
| Full Material | Polyamide 6 |
| Material | PA |
| Minimum Compatible Tube Diameter | 0.677 in |
| Minimum Compatible Tube Diameter | 17.2 mm |
| Inside Diameter | 16.6 mm |
| Inside Diameter | 0.654 in |
| Outside Diameter | 21.2 mm |
| Outside Diameter | 0.835 in |
| Overall Length | 50.0 m |
| Overall Length | 164.042 ft |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue