10153512
CT-S29-A-PA-BK
| Quantity | Unit price |
|---|---|
| 25 + | £ 7.9517 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Conduit Form | Split |
| Full Material | Polyamide 6 |
| Material | PA |
| Minimum Compatible Tube Diameter | 29.8 mm |
| Minimum Compatible Tube Diameter | 1.173 in |
| Inside Diameter | 29.0 mm |
| Inside Diameter | 1.142 in |
| Outside Diameter | 34.5 mm |
| Outside Diameter | 1.358 in |
| Overall Length | 50.0 m |
| Overall Length | 164.042 ft |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue