10276877
494616
| Quantity | Unit price |
|---|---|
| 10 - 299 | £ 1.6238 |
| 300 + | £ 1.5833 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Full Material | Polyamide 66 |
| Material | PA |
| Minimum Compatible Tube Diameter | 0.827 in |
| Minimum Compatible Tube Diameter | 21.0 mm |
| Inside Diameter | 0.598 in |
| Inside Diameter | 15.2 mm |
| Outside Diameter | 0.906 in |
| Outside Diameter | 23.0 mm |
| Overall Length | 49.0 mm |
| Overall Length | 1.929 in |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue