The Cable Conduit range has been developed and tested to the most demanding quality standards and have been awarded quality approvals and compliance worldwide. The range supports plastic conduit systems and accessories. Plastic conduit is highly flexible and has a high fatigue life. Its high impact strength aids to its recovery capability when crushed. Typical applications for this type of conduit include general factory wiring and connections to machines. Comes in a variety of materials depending on your requirements.
Series Code :SR1734
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Conduit Form | Inside Diameter | View | |
---|---|---|---|---|---|
£ 2.2018 - £ 15.9202 | Request the lead time here |
|
|
||
£ 3.8119 - £ 25.8027 | 90 In stock |
|
|
||
£ 1.8578 - £ 1.899 | 390 In stock |
|
|
||
£ 8.2839 - £ 9.1123 | Request the lead time here |
|
|
||
£ 13.1632 - £ 20.2714 | 50 In stock |
|
|
||
£ 14.2144 - £ 14.2144 | Request the lead time here |
|
|
||
£ 1.5833 - £ 1.6238 | Request the lead time here |
|
|
||
£ 1.2317 - £ 1.2827 | Request the lead time here |
Unsplit
|
0.331 in
8.4 mm
|
||
£ 1.8851 - £ 1.8851 | Request the lead time here |
Split
|
0.48 in
12.2 mm
|
||
CT-S23-A-PA-BK | £ 4.3515 - £ 4.4507 | Request the lead time here |
Split
|
0.913 in
23.2 mm
|
|
£ 245.8896 - £ 245.8896 | Request the lead time here |
Unsplit
|
0.898 in
22.8 mm
|
||
£ 1.8851 - £ 1.8851 | Request the lead time here |
Unsplit
|
0.48 in
12.2 mm
|
||
£ 4.4507 - £ 4.4507 | Request the lead time here |
Unsplit
|
0.913 in
23.2 mm
|
||
494615 | £ 200.119 - £ 200.119 | Request the lead time here |
Unsplit
|
0.657 in
16.7 mm
|
|
£ 209.9997 - £ 219.4814 | Request the lead time here |
Unsplit
|
1.106 in
28.1 mm
|
||
£ 359.1601 - £ 359.1601 | Request the lead time here |
Unsplit
|
1.106 in
28.1 mm
|
||
£ 1.2941 - £ 1.3479 | Request the lead time here |
Unsplit
|
0.39 in
9.9 mm
|
||
£ 2.197 - £ 2.197 | Request the lead time here |
Unsplit
|
0.654 in
16.6 mm
|
||
£ 5.1169 - £ 5.1169 | Request the lead time here |
Unsplit
|
1.142 in
29.0 mm
|
||
£ 1.4174 - £ 1.4883 | Request the lead time here |
Unsplit
|
0.331 in
8.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue