Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ball Knobs come in a wide selection of diameters and molded-in inserts. The applications and industries cover lawn mowers, exercise equipment, machinery, valves, spigots, levers and many more. Ball knobs are an esthetic and ergonomic option for controlling, clamping and shifting operations.
Series Code :SR1535 ,SRN0000
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Finish | Knob Material | Mounting Method | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1117 - £ 0.132 | 9000 In stock |
0.472 in
12.0 mm
|
|
|
LDPE
|
|
||
| £ 0.506 - £ 0.5979 | 750 In stock |
|
4.8 mm
|
No Finish
|
LDPE
|
Knock-On
|
||
| £ 0.506 - £ 0.5501 | 2125 In stock |
0.984 in
25.0 mm
|
|
|
LDPE
|
|
||
| £ 0.9454 - £ 1.2012 | Request the lead time here |
1.181 in
30.0 mm
|
|
|
LDPE
|
|
||
| £ 1.6017 - £ 1.9108 | 525 In stock |
1.417 in
36.0 mm
|
|
|
LDPE
|
|
||
| £ 0.506 - £ 0.5979 | 1000 In stock |
0.984 in
25.0 mm
|
|
|
LDPE
|
|
||
| £ 0.944 - £ 2.0065 | Request the lead time here |
|
6.4 mm
|
No Finish
|
LDPE
|
Knock-On
|
||
| £ 0.9454 - £ 1.2012 | 125 In stock |
1.181 in
30.0 mm
|
|
|
LDPE
|
|
||
| £ 1.6017 - £ 1.77 | 175 In stock |
|
19.1 mm
|
No Finish
|
LDPE
|
Knock-On
|
||
| £ 4.1956 - £ 4.2806 | 2 In stock |
|
M10
|
Gleaming
|
Bakelite PA6 GF
|
Threaded
|
||
| £ 5.9248 - £ 6.0382 | 660 In stock |
|
M16
|
Gleaming
|
Bakelite PA6 GF
|
Threaded
|
||
| £ 13.656 - £ 14.5267 | 300 In stock |
|
M4
|
Chrome
|
Stainless Steel
|
Threaded
|
||
| £ 20.7082 - £ 20.7082 | Request the lead time here |
|
M8
|
Chrome
|
Stainless Steel
|
Threaded
|
||
| £ 37.4201 - £ 79.3872 | 80 In stock |
|
M10
|
Chrome
|
Stainless Steel
|
Threaded
|
||
| £ 21.0109 - £ 21.0109 | 120 In stock |
|
M10
|
Chrome
|
Stainless Steel
|
Threaded
|
||
| £ 54.4045 - £ 115.462 | Request the lead time here |
|
M6
|
Chrome
|
Stainless Steel
|
Threaded
|
||
| £ 105.3576 - £ 223.6296 | 70 In stock |
|
M10
|
Chrome
|
Stainless Steel
|
Threaded
|
||
| £ 6.1658 - £ 6.1658 | Request the lead time here |
|
M16 x 2.0
|
No Finish
|
Phenolic
|
Threaded
|
||
| £ 2.6505 - £ 2.6505 | 2 In stock |
|
M6 x 1.0
|
No Finish
|
Phenolic
|
Threaded
|
||
| £ 3.5577 - £ 3.5577 | 5 In stock |
|
M10 x 1.5
|
No Finish
|
Phenolic
|
Threaded