Quantity | Unit price |
---|---|
10 - 49 | £ 4.1346 |
50 + | £ 4.0525 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 40.0 mm |
---|---|
Knob Diameter | 1.575 in |
Knob Height | 37.0 mm |
Knob Height | 1.457 in |
Thread Size | M10 |
Finish | Gleaming |
Knob Material | Bakelite PA6 GF |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue