Menu Search

Ball Knob 36.0 mm (DIA) 19.1 mm Black

Essentra Part Number:

10102114

Manufacturer Part Number:

3835BLACK

175 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
35 - 349 £ 1.77
350 + £ 1.6017
Standard pack: 350

Order in multiple of 35

Total price:

£ 61.95

35 x £ 1.77

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size 19.1 mm
Finish No Finish
Knob Material LDPE
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us