Menu Search

Ball Knob 48.0 mm M10 x 1.5 Phenolic Black

Essentra Part Number:

10160473

Manufacturer Part Number:

MBK-9

5 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 3.5577
Standard pack: 1

Order in multiple of 1

Total price:

£ 3.56

1 x £ 3.5577

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M10 x 1.5
Finish No Finish
Knob Material Phenolic
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us