Menu Search

Weather Stripping & Gasket Tape

In stock

Low-Density PVC Weather Stripping is a closed-cell foam offering great barrier protection from moisture and air, excellent weather and oxidation resistance, excellent conformability, flexibility at low temperatures, and good for outdoor use. Specifications-: Adhesive: Permanent acrylic-based pressure-sensitive adhesive. Test Method: ASTM D1667Density (lb/ft3): 7Compression Deflection: 2 psi. Compression Set: (50%) 8 max. Service Temperature: Rubber-based: -40F to 180F Flammability: FMVSS 302Applications. HVAC Appliance. Construction. General assembly. RV/Trailer/Truck.

Series Code :SR1867 ,SR5561

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
31 results
Product SKUs information
Item Code Price range Availability Roll Length Material Overall Width Overall Height View
472069 £ 207.9369 - £ 207.9369 Request the lead time here
Neoprene;Nitrile;PVC
25.4 mm
£ 271.8629 - £ 271.8629 Request the lead time here
Foam
25.4 mm
3.2 mm
472061 £ 320.2324 - £ 320.2324 Request the lead time here
Neoprene;Nitrile;PVC
12.7 mm
£ 151.8067 - £ 151.8067 Request the lead time here
Neoprene;Nitrile;PVC
25.4 mm
£ 289.7226 - £ 289.7226 Request the lead time here
Neoprene;Nitrile;PVC
12.7 mm
472090 £ 40.425 - £ 40.425 Request the lead time here
Foam
25.4 mm
6.4 mm
1200530001 £ 29.6333 - £ 29.6333 34 In stock
EPDM
30.0 mm
5.0 mm
£ 0.4337 - £ 0.4819 Request the lead time here
10.0 m
PE
40.0 mm
5.0 mm
£ 0.3991 - £ 0.4434 Request the lead time here
10.0 m
EPDM
25.0 mm
2.0 mm
Request the lead time here
50.0 m
EPDM
1000.0 mm
3.0 mm
£ 0.3917 - £ 0.4352 Request the lead time here
5.0 m
EPDM
8.0 mm
8.0 mm
£ 0.2406 - £ 0.2673 Request the lead time here
20.0 m
PE
25.0 mm
3.0 mm
£ 23.2793 - £ 23.2793 20 In stock
EPDM
20.0 mm
5.0 mm
£ 13.1269 - £ 13.1269 Request the lead time here
EPDM
15.0 mm
3.0 mm
1200310001 £ 10.3758 - £ 10.3758 Request the lead time here
EPDM
10.0 mm
3.0 mm
1200320001 £ 17.3582 - £ 17.3582 Request the lead time here
EPDM
20.0 mm
3.0 mm
1200510001 £ 12.7219 - £ 12.7219 4 In stock
EPDM
10.0 mm
5.0 mm
£ 23.7122 - £ 23.7122 Request the lead time here
EPDM
25.0 mm
3.0 mm
1200515001 £ 16.5203 - £ 16.5203 Request the lead time here
EPDM
15.0 mm
5.0 mm
£ 5.1877 - £ 5.1877 Request the lead time here
PVC
12.7 mm
12.7 mm
  • of 2
Weather Stripping 15.0 m Neoprene;Nitrile;PVC Black

472069

Price Range
£ 207.9369 - £ 207.9369

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    25.4 mm
  • Sold Per
    Box
  • Full Material
    Neoprene;Nitrile;Polyvinyl Chloride Blend
  • Colour
    Black
  • Commodity Code
    3919101990
Weather Stripping 3.2 mm 15.2 m Foam Black

472087

Price Range
£ 271.8629 - £ 271.8629

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.2 mm
  • Overall Width
    25.4 mm
  • Sold Per
    Box
  • Full Material
    Open Cell Foam
  • Colour
    Black
Weather Stripping 15.0 m Neoprene;Nitrile;PVC Black

472061

Price Range
£ 320.2324 - £ 320.2324

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    12.7 mm
  • Sold Per
    Box
  • Full Material
    Neoprene;Nitrile;Polyvinyl Chloride Blend
  • Colour
    Black
  • Commodity Code
    3919101990
Weather Stripping 15.0 m Neoprene;Nitrile;PVC Black

472063

Price Range
£ 151.8067 - £ 151.8067

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    25.4 mm
  • Sold Per
    Box
  • Full Material
    Neoprene;Nitrile;Polyvinyl Chloride Blend
  • Colour
    Black
  • Commodity Code
    3919101990
Weather Stripping 15.0 m Neoprene;Nitrile;PVC Black

472067

Price Range
£ 289.7226 - £ 289.7226

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    12.7 mm
  • Sold Per
    Box
  • Full Material
    Neoprene;Nitrile;Polyvinyl Chloride Blend
  • Colour
    Black
  • Commodity Code
    3919101990
Weather Stripping 6.4 mm 15.2 m Foam Black

472090

Price Range
£ 40.425 - £ 40.425

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.4 mm
  • Overall Width
    25.4 mm
  • Sold Per
    Box
  • Full Material
    Open Cell Foam
  • Colour
    Black
Weather Stripping 5.0 mm 10.0 m EPDM Black

1200530001

Price Range
£ 29.6333 - £ 29.6333

Stock Levels
34 In stock
Attributes
  • Overall Height
    5.0 mm
  • Overall Width
    30.0 mm
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
Weather Stripping 5.0 mm 10.0 m PE Black

1100540

Price Range
£ 0.4819 - £ 0.4337

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Width
    40.0 mm
  • Roll Length
    10.0 m
  • Sold Per
    Roll
  • Full Material
    Polyethylene
Weather Stripping 2.0 mm 10.0 m EPDM Black

1200225

Price Range
£ 0.4434 - £ 0.3991

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    2.0 mm
  • Overall Width
    25.0 mm
  • Roll Length
    10.0 m
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
Weather Stripping 3.0 mm 50.0 m EPDM Black

120031000


Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Width
    1000.0 mm
  • Roll Length
    50.0 m
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
Weather Stripping 8.0 mm 5.0 m EPDM Black

120088

Price Range
£ 0.4352 - £ 0.3917

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    8.0 mm
  • Overall Width
    8.0 mm
  • Roll Length
    5.0 m
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
Weather Stripping 3.0 mm 20.0 m PE Black

1100325

Price Range
£ 0.2673 - £ 0.2406

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Width
    25.0 mm
  • Roll Length
    20.0 m
  • Sold Per
    Roll
  • Full Material
    Polyethylene
Weather Stripping 5.0 mm 10.0 m EPDM Black

1200520001

Price Range
£ 23.2793 - £ 23.2793

Stock Levels
20 In stock
Attributes
  • Overall Height
    5.0 mm
  • Overall Width
    20.0 mm
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
Weather Stripping 3.0 mm 10.0 m EPDM Black

1200315001

Price Range
£ 13.1269 - £ 13.1269

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Width
    15.0 mm
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
Weather Stripping 3.0 mm 10.0 m EPDM Black

1200310001

Price Range
£ 10.3758 - £ 10.3758

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Width
    10.0 mm
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
Weather Stripping 3.0 mm 10.0 m EPDM Black

1200320001

Price Range
£ 17.3582 - £ 17.3582

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Width
    20.0 mm
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
Weather Stripping 5.0 mm 10.0 m EPDM Black

1200510001

Price Range
£ 12.7219 - £ 12.7219

Stock Levels
4 In stock
Attributes
  • Overall Height
    5.0 mm
  • Overall Width
    10.0 mm
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
Weather Stripping 3.0 mm 10.0 m EPDM Black

1200325001

Price Range
£ 23.7122 - £ 23.7122

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Width
    25.0 mm
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
Weather Stripping 5.0 mm 10.0 m EPDM Black

1200515001

Price Range
£ 16.5203 - £ 16.5203

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Width
    15.0 mm
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
Weather Stripping 12.7 mm 7.6 m PVC Black

472098

Price Range
£ 5.1877 - £ 5.1877

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    12.7 mm
  • Overall Width
    12.7 mm
  • Sold Per
    Box
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black