Quantity | Unit price |
---|---|
1 + | £ 5.1877 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Height | 0.5 in |
---|---|
Overall Height | 12.7 mm |
Overall Width | 0.5 in |
Overall Width | 12.7 mm |
Sold Per | Roll |
Full Material | Polyvinyl Chloride |
Colour | Black |
Commodity Code | 3919101990 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue