Menu Search

Weather Stripping 2.0 mm 10.0 m EPDM Black

Essentra Part Number:

20062941

Manufacturer Part Number:

1200225

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 0.4434
50 + £ 0.3991
Standard pack: 10

Order any quantity

Total price:

£ 4.43

10 x £ 0.4434

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Height 2.0 mm
Overall Width 25.0 mm
Roll Length 10.0 m
Sold Per Roll
Full Material Ethylene Propylene Diene Monomer
Colour Black
Commodity Code 3921190030

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us