Quantity | Unit price |
---|---|
1 - 24 | £ 28.0887 |
25 + | £ 18.8814 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Height Under Bar | 82.0 mm |
---|---|
Height Under Bar | 3.228 in |
Overall Length | 151.0 mm |
Overall Length | 5.945 in |
Holding Force | 500.0 kg |
Holding Force | 1102.3 lbs |
Overall Height | 240.0 mm |
Overall Height | 9.449 in |
Full Material | Steel |
Bar Type | U-Bar |
Base Type | Front |
Handle Orientation | Vertical |
Handle Type | Straight Handle |
Handle Colour | Red |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue