Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.
This range of Vented Screws features a hexagonal head. They are made from Stainless Steel.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0091.A4
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | H1 | Material | A/F | l1 | d1 | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 9.2793 - £ 12.3753 | Request the lead time here |
1.8
|
10.0
|
304 Stainless Steel
|
24
|
60.0
|
M16
|
||
| £ 3.9446 - £ 5.2534 | Request the lead time here |
1.6
|
4.0
|
316 Stainless Steel
|
10.0
|
30.0
|
M6
|
||
| £ 3.0238 - £ 4.0348 | 10 In stock |
1.8
|
5.3
|
304 Stainless Steel
|
13.0
|
16.0
|
M8
|
||
| £ 7.5191 - £ 10.0194 | Request the lead time here |
1.8
|
10.0
|
304 Stainless Steel
|
24
|
40.0
|
M16
|
||
| £ 4.5403 - £ 6.0477 | Request the lead time here |
1.8
|
6.4
|
316 Stainless Steel
|
17.0
|
25.0
|
M10
|
||
| £ 7.7808 - £ 10.3715 | Request the lead time here |
1.8
|
7.5
|
316 Stainless Steel
|
19.0
|
50.0
|
M12
|
||
| £ 6.8692 - £ 9.1619 | Request the lead time here |
1.8
|
7.5
|
316 Stainless Steel
|
19.0
|
40.0
|
M12
|
||
| £ 4.1883 - £ 5.5784 | Request the lead time here |
1.8
|
6.4
|
316 Stainless Steel
|
17.0
|
20.0
|
M10
|
||
| £ 7.3295 - £ 9.7667 | Request the lead time here |
1.8
|
7.5
|
316 Stainless Steel
|
19.0
|
45.0
|
M12
|
||
| £ 8.2051 - £ 10.9401 | Request the lead time here |
1.8
|
10.0
|
316 Stainless Steel
|
24
|
35.0
|
M16
|
||
| £ 3.9987 - £ 5.3256 | Request the lead time here |
1.3
|
3.5
|
316 Stainless Steel
|
8.0
|
30.0
|
M5
|
||
| £ 3.0058 - £ 4.0077 | Request the lead time here |
1.8
|
5.3
|
316 Stainless Steel
|
13.0
|
12.0
|
M8
|
||
| £ 5.6054 - £ 7.4739 | Request the lead time here |
1.8
|
6.4
|
316 Stainless Steel
|
17.0
|
40.0
|
M10
|
||
| £ 4.2695 - £ 5.6867 | Request the lead time here |
1.8
|
5.3
|
316 Stainless Steel
|
13.0
|
35.0
|
M8
|
||
| £ 3.8994 - £ 5.1993 | Request the lead time here |
1.8
|
6.4
|
316 Stainless Steel
|
17.0
|
16.0
|
M10
|
||
| £ 4.9104 - £ 6.5442 | Request the lead time here |
1.6
|
4.0
|
316 Stainless Steel
|
10.0
|
45.0
|
M6
|
||
| £ 3.6286 - £ 4.8382 | Request the lead time here |
1.6
|
4.0
|
316 Stainless Steel
|
10.0
|
25.0
|
M6
|
||
| £ 5.2173 - £ 6.9594 | Request the lead time here |
1.6
|
4.0
|
316 Stainless Steel
|
10.0
|
50.0
|
M6
|
||
| £ 5.0909 - £ 6.7879 | Request the lead time here |
1.8
|
5.3
|
316 Stainless Steel
|
13.0
|
50.0
|
M8
|
||
| £ 6.4269 - £ 8.5661 | Request the lead time here |
1.8
|
7.5
|
316 Stainless Steel
|
19.0
|
35.0
|
M12
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue